Topologie | Aufwärtswandler |
IC-Revision | 1.2 |
The Cyclone V E FPGA development board provides a hardware platform fordeveloping and prototyping low-power, high-performance, and logic-intensive designs using Altera’s Cyclone V E FPGA. The board provides a wide range of peripherals and memory interfaces to facilitate the development of Cyclone V E FPGA designs.One high-speed mezzanine card (HSMC) connector is available to add additional functionality via a variety of HSMCs available from Altera® and various partners.
Artikel Nr. | Datenblatt | Downloads | Status | Produktserie | Pins (pcs) | Gender | Typ | Betriebstemperatur | Arbeitsspannung (V (AC)) | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 618009231121 | SPEC | 7 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WR-DSUB PCB | 9 | Weiblich | Abgewinkelt | -55 °C up to +105 °C | 125 |
Artikel Nr. | Datenblatt | |
---|---|---|
![]() | 618009231121 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Status | Produktserie | Pins (pcs) | Gender | Typ | Betriebstemperatur | Arbeitsspannung (V (AC)) | Muster |
---|