IC-Hersteller Texas Instruments

IC-Hersteller (104)

Texas Instruments TIEVM-MTR-HVINV | Demoboard TIEVM-MTR-HVINV

C2000™ MCU evaluation module for high-voltage three-phase inverter motor control

Details

TopologieFPGA
IC-RevisionA

Beschreibung

The TIEVM-MTR-HVINV is a 750-W development board for high-voltage motor drive applications. This EVM implements sensorless FOC control for a 3-phase PMSM motor with the InstaSPIN-FOC FAST™ and eSMO sensorless observers. The modular design allows for plug-and-play support of different daughterboard attachments to the same motherboard. The hardware and firmware of this EVM are tested and ready-to-use to help accelerate development time, with design details and test results available in this user's guide

Eigenschaften

Wide voltage input operating range: 165 to 265VAC at 50|60 Hz, or up to 400VDC

  • Up to 750-W inverter stage, 15-kHz switchingfrequency, torque compensation, and automaticfield weakening control (FWC)
  • Modular design for use of different MCUdaughterboards on the same motherboard
  • Sensorless Field Oriented Control (FOC) motorcontrol, supporting both FAST™ and eSMOobservers
  • User-friendly graphical user interface (GUI) tofacilitate code-free development and to control,identify, and monitor the motor

Typische Anwendungen

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Simu­lation Downloads Status ProduktseriePins
(pcs)
AnwendungPCB/Kabel/PanelModularityTypWire SectionCTol. CVR
(V (DC))
BauformBetriebstemperaturDF
(%)
RISOKeramiktypL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Verpackung Muster
691137710003SPEC
6 Dateien Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT 3 Kabelschutzprinzip PCB Nein Horizontal 12 to 30 (AWG) 0.5 to 2.5 (mm²) -30 °C up to +110 °C 15 11.5 Karton
885012206059SPEC
9 Dateien Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.WCAP-CSGP MLCCs 25 V(DC)1 nF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Klasse II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206079SPEC
9 Dateien Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.WCAP-CSGP MLCCs 50 V(DC)220 pF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Klasse II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206093SPEC
9 Dateien Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.WCAP-CSGP MLCCs 50 V(DC)47 nF ±10% 50 0603 -55 °C up to +125 °C 310 GΩ X7R Klasse II 1.6 0.8 0.8 0.4 7" Tape & Reel
Muster
Artikel Nr. Daten­blatt Simu­lation Downloads Status ProduktseriePins
(pcs)
AnwendungPCB/Kabel/PanelModularityTypWire SectionCTol. CVR
(V (DC))
BauformBetriebstemperaturDF
(%)
RISOKeramiktypL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Verpackung Muster