IC manufacturers Macnica

IC manufacturers (104)

Macnica VIPA

Macnica PCIe IP Board

Overview

TopologyOther Topology
IC revisionB1

Description

Macnica PCIe IP Board

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CVR
(V (DC))
Endurance
(h)
IRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
PackagingPins
(pcs)
Pitch
(mm)
RowsGenderIR
(mA)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorWashableVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
155124BS73200SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WL-SMSW SMT Mono-color Side View Waterclear 470 Blue 468 150 3.4 InGaN 120 3.2 Tape and Reel 1
150060VS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 570 Bright Green 572 40 2 AlInGaP 140 1.6 Tape and Reel 0.7
742792601SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 1.6 800 0.8 30 65 1000 MHz 1000 0.03 High Current
875115152007SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-PSHP Aluminum Polymer Capacitors680 µF 6.3 2000 4800 11 856 10 8 8.7 15" Tape & Reel 8.3
430481035816SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WS-TASV SMT Washable Tact Switch 6x6 mm 12 Tape and Reel 50 3.5 160 1000000 Black Yes not specified
61300311121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD Pin Header - Single 7.62 Bag 3 2.54 Single Pin Header 3000 Straight
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CVR
(V (DC))
Endurance
(h)
IRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
PackagingPins
(pcs)
Pitch
(mm)
RowsGenderIR
(mA)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorWashableVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples