IC manufacturers STMicroelectronics

IC manufacturers (104)

STMicroelectronics NA | Demoboard STEVAL-KITXCP_MainsFilter

Ki cordless kitchen transmitter evaluation kit

Overview

TopologyWireless Power Transfer
IC revision2

Description

The STEVAL-KITXCB is an evaluation kit for Ki cordless kitchen transmitter. The evaluation kit includes power inverter board, auxiliary power supply board, NFC board, inverter microcontroller board, power coil and NFC coil, and GUI display board. Thanks to the modular design approach, it becomes easier for the user to test and debug the various sections involved.

Features

2.2 kW at 230 Vac Ki cordless kitchen transmitterNew upcoming standard from Wireless Power Consortium - WPCInverter topology: half-bridgeDigitally controlled with user interfaceNFC based communication between transmitter and receiverEnables auxiliary power and bidirectional data pathProvides advanced features via connectivityEssential for interoperability and safetyFast and high-resolution power controlPhase cutting (reusing communications gaps)Duty-cycle controlFrequency controlControl type 0 and type 1Comprehensive safety mechanismsOver current protectionCycle-by-cycle current protectionHard-switching detectionOver power protectionOver temperature protection

Typical applications

  • Cordless Kitchen

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
7448051012SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

11 files Active i| Production is active. Expected lifetime: >10 years.WE-CMBNC Common Mode Power Line Choke Nanocrystalline 10 12 15 300 2100 Nanocrystalline 34 23 34 THT
Order Code Data­sheet Simu­lation
7448051012SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples