600612282804 | SPEC
| PDF | 2 files | Active i| Production is active. Expected lifetime: >10 years. | IDC Press Adapter for WR-BHD 2.54 mm | WR-BHD 2.54 mm Cable Side
| |
600612282805 | SPEC
| PDF | 2 files | Active i| Production is active. Expected lifetime: >10 years. | IDC Press Adapter for WR-BHD 2.54 mm with Flange | WR-BHD Box Header
| |
600625282804 | SPEC
| PDF | 2 files | Active i| Production is active. Expected lifetime: >10 years. | IDC Press Adapter for WR-BHD 2.00 mm | WR-BHD 2.00 mm Cable Side
| |
600600282800 | SPEC
| PDF | – | Active i| Production is active. Expected lifetime: >10 years. | IDC Press | – | |
600600282801 | SPEC
| PDF | 2 files | Active i| Production is active. Expected lifetime: >10 years. | IDC Press Base Plate | – | |
600627303001 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.
| PDF | 2 files | Active i| Production is active. Expected lifetime: >10 years. | IDC Press Adapter for WR-BHD 1,27 mm | WR-BHD 1.27 mm Cable Side
| |