OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyBoard-to-Board ConnectorsProduct sub-familyWR-MM MiniModule

WR-MM MiniModule

WR-MM MiniModule

Characteristics

  • Rated Current: 1,5A
  • Working Voltage: 250V
  • Operating Temperature: -40 up to 105°C
  • UL Approval: E323694
  • UL94-V0

Applications

  • Industrial
  • Audio Devices
  • Domestic Applications

Products

All
Male Straight without Latch & with Polarization
Male Straight without Latch & without Polarization
Female Straight with Latch & without Polarization
Female Straight without Latch & without Polarization
Female Straight with Latch & with Polarization
Female Straight without Latch & with Polarization
Female Angled with Latch & with Polarization
Female Angled without Latch & with Polarization
Female Angled without Latch & without Polarization
Order Code Data­sheet Downloads StatusPins
(pcs)
Pitch
(mm)
GenderTypeMountL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
PackagingDesign Kit Samples
690357100472SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 2.54 Male Straight THT 7.11 1.5 250 10 Tube690001
690357280476SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 2.54 Male Straight SMT 7.11 1.5 250 10 Tape and Reel690001
690367180472SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 2.54 Female Straight THT 7.08 1.5 250 10 Tube690001
690367190472SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 2.54 Female Straight THT 9.68 1.5 250 10 Tube690001
690367280476SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 4 2.54 Female Straight SMT 7.08 1.5 250 10 Tape and Reel690001
690367290476SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 4 2.54 Female Straight SMT 9.68 1.5 250 10 Tape and Reel690001
690368170472SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 2.54 Female Angled THT 7.08 1.5 250 10 Tube690001
690368180472SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 2.54 Female Angled THT 7.08 1.5 250 10 Tube690001
690368190472SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 2.54 Female Angled THT 9.68 1.5 250 10 Tube690001
690357100672SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 6 2.54 Male Straight THT 9.65 1.5 250 10 Tube690001
690357280676SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 6 2.54 Male Straight SMT 9.65 1.5 250 10 Tape and Reel690001
690367180672SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 6 2.54 Female Straight THT 9.62 1.5 250 10 Tube690001
690367190672SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 6 2.54 Female Straight THT 12.22 1.5 250 10 Tube690001
690367280676SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 6 2.54 Female Straight SMT 9.62 1.5 250 10 Tape and Reel690001
690367290676SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 6 2.54 Female Straight SMT 12.22 1.5 250 10 Tape and Reel690001
690368170672SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 6 2.54 Female Angled THT 9.62 1.5 250 10 Tube690001
690368180672SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 6 2.54 Female Angled THT 9.62 1.5 250 10 Tube690001
690368190672SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 6 2.54 Female Angled THT 12.22 1.5 250 10 Tube690001
690357100872SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 2.54 Male Straight THT 12.19 1.5 250 10 Tube690001
690357280876SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 2.54 Male Straight SMT 12.19 1.5 250 10 Tape and Reel690001
690367180872SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 2.54 Female Straight THT 12.16 1.5 250 10 Tube690001
690367190872SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 2.54 Female Straight THT 14.76 1.5 250 10 Tube690001
690367280876SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 8 2.54 Female Straight SMT 12.16 1.5 250 10 Tape and Reel690001
690367290876SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 8 2.54 Female Straight SMT 14.76 1.5 250 10 Tape and Reel690001
690368170872SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 2.54 Female Angled THT 12.16 1.5 250 10 Tube690001
690368180872SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 2.54 Female Angled THT 12.16 1.5 250 10 Tube690001
690368190872SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 2.54 Female Angled THT 14.76 1.5 250 10 Tube690001
690357101072SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 2.54 Male Straight THT 14.73 1.5 250 10 Tube612690
690001
690357281076SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 2.54 Male Straight SMT 14.73 1.5 250 10 Tape and Reel612690
690001
690367181072SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 2.54 Female Straight THT 14.7 1.5 250 10 Tube612690
690001
690367191072SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 2.54 Female Straight THT 17.3 1.5 250 10 Tube612690
690001
690367281076SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 10 2.54 Female Straight SMT 14.7 1.5 250 10 Tape and Reel612690
690001
690367291076SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 10 2.54 Female Straight SMT 17.3 1.5 250 10 Tape and Reel612690
690001
690368171072SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 2.54 Female Angled THT 14.7 1.5 250 10 Tube612690
690001
690368181072SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 2.54 Female Angled THT 14.7 1.5 250 10 Tube612690
690001
690368191072SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 2.54 Female Angled THT 17.3 1.5 250 10 Tube612690
690001
690357101272SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 12 2.54 Male Straight THT 17.27 1.5 250 10 Tube690001
690357281276SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 12 2.54 Male Straight SMT 17.27 1.5 250 10 Tape and Reel690001
690367181272SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 12 2.54 Female Straight THT 17.24 1.5 250 10 Tube690001
690367191272SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 12 2.54 Female Straight THT 19.84 1.5 250 10 Tube690001
690367281276SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 12 2.54 Female Straight SMT 17.24 1.5 250 10 Tape and Reel690001
690367291276SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 12 2.54 Female Straight SMT 19.84 1.5 250 10 Tape and Reel690001
690368171272SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 12 2.54 Female Angled THT 17.24 1.5 250 10 Tube690001
690368181272SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 12 2.54 Female Angled THT 17.24 1.5 250 10 Tube690001
690368191272SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 12 2.54 Female Angled THT 19.84 1.5 250 10 Tube690001
690357101472SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 14 2.54 Male Straight THT 19.81 1.5 250 10 Tube690001
690357281476SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 14 2.54 Male Straight SMT 19.81 1.5 250 10 Tape and Reel690001
690367181472SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 14 2.54 Female Straight THT 19.78 1.5 250 10 Tube690001
690367191472SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 14 2.54 Female Straight THT 22.38 1.5 250 10 Tube690001
690367281476SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 14 2.54 Female Straight SMT 19.78 1.5 250 10 Tape and Reel690001
690367291476SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 14 2.54 Female Straight SMT 22.38 1.5 250 10 Tape and Reel690001
690368171472SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 14 2.54 Female Angled THT 19.78 1.5 250 10 Tube690001
690368181472SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 14 2.54 Female Angled THT 19.78 1.5 250 10 Tube690001
690368191472SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 14 2.54 Female Angled THT 22.38 1.5 250 10 Tube690001
690357101672SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 16 2.54 Male Straight THT 22.35 1.5 250 10 Tube690001
690357281676SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 16 2.54 Male Straight SMT 22.35 1.5 250 10 Tape and Reel690001
690367181672SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 16 2.54 Female Straight THT 22.32 1.5 250 10 Tube690001
690367191672SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 16 2.54 Female Straight THT 24.92 1.5 250 10 Tube690001
690367281676SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 16 2.54 Female Straight SMT 22.32 1.5 250 10 Tape and Reel690001
690368171672SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 16 2.54 Female Angled THT 22.32 1.5 250 10 Tube690001
690368181672SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 16 2.54 Female Angled THT 22.32 1.5 250 10 Tube690001
690368191672SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 16 2.54 Female Angled THT 24.92 1.5 250 10 Tube690001
690367291676SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 16 2.54 Female Straight SMT 24.92 1.5 250 10 Tape and Reel690001
690357101872SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 18 2.54 Male Straight THT 24.89 1.5 250 10 Tube690001
690357281876SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 18 2.54 Male Straight SMT 24.89 1.5 250 10 Tape and Reel690001
690367181872SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 18 2.54 Female Straight THT 24.86 1.5 250 10 Tube690001
690367191872SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 18 2.54 Female Straight THT 27.46 1.5 250 10 Tube690001
690367281876SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 18 2.54 Female Straight SMT 24.86 1.5 250 10 Tape and Reel690001
690367291876SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 18 2.54 Female Straight SMT 27.46 1.5 250 10 Tape and Reel690001
690368171872SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 18 2.54 Female Angled THT 24.86 1.5 250 10 Tube690001
690368181872SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 18 2.54 Female Angled THT 24.86 1.5 250 10 Tube690001
690368191872SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 18 2.54 Female Angled THT 27.46 1.5 250 10 Tube690001
690357102072SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 20 2.54 Male Straight THT 27.43 1.5 250 10 Tube690001
690357282076SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 20 2.54 Male Straight SMT 27.43 1.5 250 10 Tape and Reel690001
690367182072SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 20 2.54 Female Straight THT 27.4 1.5 250 10 Tube690001
690367192072SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 20 2.54 Female Straight THT 30 1.5 250 10 Tube690001
690367282076SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 20 2.54 Female Straight SMT 27.4 1.5 250 10 Tape and Reel690001
690367292076SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 20 2.54 Female Straight SMT 30 1.5 250 10 Tape and Reel690001
690368172072SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 20 2.54 Female Angled THT 27.4 1.5 250 10 Tube690001
690368182072SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 20 2.54 Female Angled THT 27.4 1.5 250 10 Tube690001
690368192072SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 20 2.54 Female Angled THT 30 1.5 250 10 Tube690001
690357102272SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 22 2.54 Male Straight THT 29.97 1.5 250 10 Tube690001
690357282276SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 22 2.54 Male Straight SMT 29.97 1.5 250 10 Tape and Reel690001
690367182272SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 22 2.54 Female Straight THT 29.94 1.5 250 10 Tube690001
690367192272SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 22 2.54 Female Straight THT 32.54 1.5 250 10 Tube690001
690367282276SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 22 2.54 Female Straight SMT 29.94 1.5 250 10 Tape and Reel690001
690367292276SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 22 2.54 Female Straight SMT 32.54 1.5 250 10 Tape and Reel690001
690368172272SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 22 2.54 Female Angled THT 29.94 1.5 250 10 Tube690001
690368182272SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 22 2.54 Female Angled THT 29.94 1.5 250 10 Tube690001
690368192272SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 22 2.54 Female Angled THT 32.54 1.5 250 10 Tube690001
690357102472SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 24 2.54 Male Straight THT 32.51 1.5 250 10 Tube690001
690357282476SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 24 2.54 Male Straight SMT 32.51 1.5 250 10 Tape and Reel690001
690367182472SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 24 2.54 Female Straight THT 32.48 1.5 250 10 Tube690001
690367192472SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 24 2.54 Female Straight THT 35.08 1.5 250 10 Tube690001
690367282476SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 24 2.54 Female Straight SMT 32.48 1.5 250 10 Tape and Reel690001
690367292476SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 24 2.54 Female Straight SMT 35.08 1.5 250 10 Tape and Reel690001
690368172472SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 24 2.54 Female Angled THT 32.48 1.5 250 10 Tube690001
690368182472SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 24 2.54 Female Angled THT 32.48 1.5 250 10 Tube690001
690368192472SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 24 2.54 Female Angled THT 35.08 1.5 250 10 Tube690001
690357102672SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 26 2.54 Male Straight THT 35.05 1.5 250 10 Tube690001
690357282676SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 26 2.54 Male Straight SMT 35.05 1.5 250 10 Tape and Reel690001
690367182672SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 26 2.54 Female Straight THT 35.02 1.5 250 10 Tube690001
690367192672SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 26 2.54 Female Straight THT 37.62 1.5 250 10 Tube690001
690367282676SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 26 2.54 Female Straight SMT 35.02 1.5 250 10 Tape and Reel690001
690367292676SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 26 2.54 Female Straight SMT 37.62 1.5 250 10 Tape and Reel690001
690368172672SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 26 2.54 Female Angled THT 35.02 1.5 250 10 Tube690001
690368182672SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 26 2.54 Female Angled THT 35.02 1.5 250 10 Tube690001
690368192672SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 26 2.54 Female Angled THT 37.62 1.5 250 10 Tube690001
Order Code Data­sheet
690357100472SPEC
690357280476SPEC
690367180472SPEC
690367190472SPEC
690367280476SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690367290476SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690368170472SPEC
690368180472SPEC
690368190472SPEC
690357100672SPEC
690357280676SPEC
690367180672SPEC
690367190672SPEC
690367280676SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690367290676SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690368170672SPEC
690368180672SPEC
690368190672SPEC
690357100872SPEC
690357280876SPEC
690367180872SPEC
690367190872SPEC
690367280876SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690367290876SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690368170872SPEC
690368180872SPEC
690368190872SPEC
690357101072SPEC
690357281076SPEC
690367181072SPEC
690367191072SPEC
690367281076SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690367291076SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690368171072SPEC
690368181072SPEC
690368191072SPEC
690357101272SPEC
690357281276SPEC
690367181272SPEC
690367191272SPEC
690367281276SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690367291276SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690368171272SPEC
690368181272SPEC
690368191272SPEC
690357101472SPEC
690357281476SPEC
690367181472SPEC
690367191472SPEC
690367281476SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690367291476SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690368171472SPEC
690368181472SPEC
690368191472SPEC
690357101672SPEC
690357281676SPEC
690367181672SPEC
690367191672SPEC
690367281676SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690368171672SPEC
690368181672SPEC
690368191672SPEC
690367291676SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690357101872SPEC
690357281876SPEC
690367181872SPEC
690367191872SPEC
690367281876SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690367291876SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690368171872SPEC
690368181872SPEC
690368191872SPEC
690357102072SPEC
690357282076SPEC
690367182072SPEC
690367192072SPEC
690367282076SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690367292076SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690368172072SPEC
690368182072SPEC
690368192072SPEC
690357102272SPEC
690357282276SPEC
690367182272SPEC
690367192272SPEC
690367282276SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690367292276SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690368172272SPEC
690368182272SPEC
690368192272SPEC
690357102472SPEC
690357282476SPEC
690367182472SPEC
690367192472SPEC
690367282476SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690367292476SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690368172472SPEC
690368182472SPEC
690368192472SPEC
690357102672SPEC
690357282676SPEC
690367182672SPEC
690367192672SPEC
690367282676SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690367292676SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

690368172672SPEC
690368182672SPEC
690368192672SPEC
Samples
Order Code Data­sheet Downloads StatusPins
(pcs)
Pitch
(mm)
GenderTypeMountL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
PackagingDesign Kit Samples

Wave Soldering Profile

Wave Soldering Profile

Wave Soldering is the process of soldering through hole components onto a PCB by passing the exposed contacts of the components placed on a board over a wave of tin molten solder. The solder wave flows under the PCB board and applies by capillarity solder to the contacts of components placed on the PCB board. It is primarily used to solder through hole connectors on printed circuit boards.

These two recommended wave soldering profiles are available for information purposes only. Please consider plastic material, circuit board features, connectors ranges and other technical properties when choosing your soldering parameters / a suitable soldering profile.

campaign-banner-wave-soldering-profile

Assortments

Articles from this product series can be found in the following assortments: