Size | Dimensions | Mount | |
---|---|---|---|
Single & Dual - THT Straight | THT | ||
Dual - THT Straight | THT | ||
Dual - SMT Straight | SMT | ||
Dual - SMT Straight Low Profile | SMT | ||
Dual - SMT Angled | SMT |
Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Products
All
Single & Dual - THT Straight
Dual - THT Straight
Dual - SMT Straight
Dual - SMT Straight Low Profile
Dual - SMT Angled
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 62000211121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2 | Single | Pin Header | Straight | 2 | Bag | – | |
![]() | 62000311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2 | Single | Pin Header | Straight | 2 | Bag | – | |
![]() | 62000421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2 | Dual | Pin Header | Straight | 2 | Bag | 613001 | |
![]() | 62100421921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2 | Dual | Pin Header | Straight | 2 | Tube | – | |
![]() | 621004245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2 | Dual | Pin Header | Straight Low Profile | 2 | Tube | – | |
![]() | 62130421921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | – | |
![]() | 621304245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | – | |
![]() | 62000411121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2 | Single | Pin Header | Straight | 2 | Bag | 613001 | |
![]() | 621304284521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | – | |
![]() | 62000611121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2 | Single | Pin Header | Straight | 2 | Bag | – | |
![]() | 62100621921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2 | Dual | Pin Header | Straight | 2 | Tube | – | |
![]() | 621006245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2 | Dual | Pin Header | Straight Low Profile | 2 | Tube | – | |
![]() | 62130621921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | – | |
![]() | 621306245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | – | |
![]() | 62000621121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2 | Dual | Pin Header | Straight | 2 | Bag | – | |
![]() | 621306284521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | – | |
![]() | 62100821921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2 | Dual | Pin Header | Straight | 2 | Tube | – | |
![]() | 621008245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2 | Dual | Pin Header | Straight Low Profile | 2 | Tube | – | |
![]() | 62130821921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | 613001 | |
![]() | 621308245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | 613001 | |
![]() | 62000811121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2 | Single | Pin Header | Straight | 2 | Bag | 613001 | |
![]() | 62000821121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2 | Dual | Pin Header | Straight | 2 | Bag | 613001 | |
![]() | 621308284521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | 613001 | |
![]() | 62001011121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | Single | Pin Header | Straight | 2 | Bag | 612690 613001 | |
![]() | 62001021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | Dual | Pin Header | Straight | 2 | Bag | 613001 | |
![]() | 62101021921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | Dual | Pin Header | Straight | 2 | Tube | 612690 | |
![]() | 621010245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | Dual | Pin Header | Straight Low Profile | 2 | Tube | – | |
![]() | 62131021921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | 613001 | |
![]() | 621310245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | 613001 | |
![]() | 621310284521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | 613001 | |
![]() | 621312284521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | – | |
![]() | 62101421921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2 | Dual | Pin Header | Straight | 2 | Tube | – | |
![]() | 621014245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2 | Dual | Pin Header | Straight Low Profile | 2 | Tube | – | |
![]() | 62131421921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | – | |
![]() | 621314245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | – | |
![]() | 621314284521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | – | |
![]() | 62001621121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2 | Dual | Pin Header | Straight | 2 | Bag | – | |
![]() | 62101621921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2 | Dual | Pin Header | Straight | 2 | Tube | – | |
![]() | 621016245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2 | Dual | Pin Header | Straight Low Profile | 2 | Tube | – | |
![]() | 62131621921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | 613001 | |
![]() | 621316245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | 613001 | |
![]() | 621316284521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | – | |
![]() | 62002011121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2 | Single | Pin Header | Straight | 2 | Bag | 613001 | |
![]() | 62002021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2 | Dual | Pin Header | Straight | 2 | Bag | 613001 | |
![]() | 62102021921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2 | Dual | Pin Header | Straight | 2 | Tube | – | |
![]() | 621020245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2 | Dual | Pin Header | Straight Low Profile | 2 | Tube | – | |
![]() | 62132021921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2 | Dual | Pin Header | Straight | 2 | Tape and Reel with Cap | 613001 | |
![]() | 621320245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | 613001 | |
![]() | 621320284521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2 | Dual | Pin Header | Angled | 2 | Tape and Reel with Pad | 613001 | |
![]() | 62002421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2 | Dual | Pin Header | Straight | 2 | Bag | – | |
![]() | 62102421921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2 | Dual | Pin Header | Straight | 2 | Tube | – | |
![]() | 621024245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2 | Dual | Pin Header | Straight Low Profile | 2 | Tube | – | |
![]() | 621324245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2 | Dual | Pin Header | Straight Low Profile | 2 | Tape and Reel with Cap | – | |
![]() | 62002821121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 2 | Dual | Pin Header | Straight | 2 | Bag | 613001 | |
![]() | 62003211121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 2 | Single | Pin Header | Straight | 2 | Bag | 613001 | |
![]() | 62003221121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 2 | Dual | Pin Header | Straight | 2 | Bag | – | |
![]() | 62103221921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 2 | Dual | Pin Header | Straight | 2 | Tube | – | |
![]() | 62004021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 2 | Dual | Pin Header | Straight | 2 | Bag | – | |
![]() | 62004421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | 2 | Dual | Pin Header | Straight | 2 | Bag | – | |
![]() | 62104421921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | 2 | Dual | Pin Header | Straight | 2 | Tube | – |
Order Code | Datasheet | |
---|---|---|
![]() | 62000211121 | SPEC |
![]() | 62000311121 | SPEC |
![]() | 62000421121 | SPEC |
![]() | 62100421921 | SPEC |
![]() | 621004245821 | SPEC |
![]() | 62130421921 | SPEC |
![]() | 621304245821 | SPEC |
![]() | 62000411121 | SPEC |
![]() | 621304284521 | SPEC |
![]() | 62000611121 | SPEC |
![]() | 62100621921 | SPEC |
![]() | 621006245821 | SPEC |
![]() | 62130621921 | SPEC |
![]() | 621306245821 | SPEC |
![]() | 62000621121 | SPEC |
![]() | 621306284521 | SPEC |
![]() | 62100821921 | SPEC |
![]() | 621008245821 | SPEC |
![]() | 62130821921 | SPEC |
![]() | 621308245821 | SPEC |
![]() | 62000811121 | SPEC |
![]() | 62000821121 | SPEC |
![]() | 621308284521 | SPEC |
![]() | 62001011121 | SPEC |
![]() | 62001021121 | SPEC |
![]() | 62101021921 | SPEC |
![]() | 621010245821 | SPEC |
![]() | 62131021921 | SPEC |
![]() | 621310245821 | SPEC |
![]() | 621310284521 | SPEC |
![]() | 621312284521 | SPEC |
![]() | 62101421921 | SPEC |
![]() | 621014245821 | SPEC |
![]() | 62131421921 | SPEC |
![]() | 621314245821 | SPEC |
![]() | 621314284521 | SPEC |
![]() | 62001621121 | SPEC |
![]() | 62101621921 | SPEC |
![]() | 621016245821 | SPEC |
![]() | 62131621921 | SPEC |
![]() | 621316245821 | SPEC |
![]() | 621316284521 | SPEC |
![]() | 62002011121 | SPEC |
![]() | 62002021121 | SPEC |
![]() | 62102021921 | SPEC |
![]() | 621020245821 | SPEC |
![]() | 62132021921 | SPEC |
![]() | 621320245821 | SPEC |
![]() | 621320284521 | SPEC |
![]() | 62002421121 | SPEC |
![]() | 62102421921 | SPEC |
![]() | 621024245821 | SPEC |
![]() | 621324245821 | SPEC |
![]() | 62002821121 | SPEC |
![]() | 62003211121 | SPEC |
![]() | 62003221121 | SPEC |
![]() | 62103221921 | SPEC |
![]() | 62004021121 | SPEC |
![]() | 62004421121 | SPEC |
![]() | 62104421921 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: