Size | Dimensions | |
---|---|---|
Test Point | ||
Test Point & Pullback |
Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Products
All
Test Point
Test Point & Pullback
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Color | Gender | IR (A) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213621 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Blue | Jumper | 3 | Bag | 613001 | |
![]() | 609002115121 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Black | Jumper | 3 | Bag | 612690 613001 | |
![]() | 60900213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Black | Jumper | 3 | Bag | 613001 | |
![]() | 60900213521 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Red | Jumper | 3 | Bag | 613001 | |
![]() | 60910213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Black | Jumper | 3 | Bag | 613001 | |
![]() | 60910313421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Black | Jumper | 3 | Bag | – | |
![]() | 60910413421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Black | Jumper | 3 | Bag | – | |
![]() | 60910613421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Black | Jumper | 3 | Bag | – | |
![]() | 60910813421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Black | Jumper | 3 | Bag | 613001 |
Order Code | Datasheet | |
---|---|---|
![]() | 60900213621 | SPEC |
![]() | 609002115121 | SPEC |
![]() | 60900213421 | SPEC |
![]() | 60900213521 | SPEC |
![]() | 60910213421 | SPEC |
![]() | 60910313421 | SPEC |
![]() | 60910413421 | SPEC |
![]() | 60910613421 | SPEC |
![]() | 60910813421 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Color | Gender | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: