OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyCable AssembliesTypeWR-CXASY MCX to MCX

WR-CXASY MCX to MCX

WR-CXASY MCX to MCX
Size Dimen­sions
Straight Plug ⅼ Straight Plug
Straight Plug ⅼ Straight Bulkhead Jack
Right Angle Plug ⅼ Right Angle Plug
Right Angle Plug ⅼ Straight Plug

Characteristics

  • Interface: IEC 61169-36
  • Mating Cycle: 500 Cycles
  • Impedance: 50Ω
  • Insulation Resistance: 1000M Ohm (min)
  • Withstanding Voltage: 750 Vrms (min.)
  • Mating: Snap on

Applications

  • Network and communications
  • RF Test and measurement equipment
  • Industrial applications
  • Electronic consumers and device

Didn't find the right cable? Configure and request directly

Products

All
Straight Plug ⅼ Straight Plug
Straight Plug ⅼ Straight Bulkhead Jack
Right Angle Plug ⅼ Right Angle Plug
Right Angle Plug ⅼ Straight Plug
Order Code Data­sheet Downloads StatusCableCable TypeNominal Cable Length
(mm)
fNominal Outer Cable Diameter
(mm)
Min. Bend Radius
(mm)
Operating Temperature Samples
65506506515303SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. RG-174/U Flexible 152.4 DC~1 GHz 2.7 30 -20 °C up to +80 °C
65506506515304SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. RG-178/U Flexible 152.4 DC~3 GHz 1.8 10.2 -55 °C up to +155 °C
65506506515305SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. RG-316/U Flexible 152.4 DC~6 GHz 2.49 12.7 -55 °C up to +155 °C
65506606515303SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. RG-174/U Flexible 152.4 DC~1 GHz 2.7 30 -20 °C up to +80 °C
65506606515304SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. RG-178/U Flexible 152.4 DC~3 GHz 1.8 10.2 -55 °C up to +155 °C
65506606515305SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. RG-316/U Flexible 152.4 DC~6 GHz 2.49 12.7 -55 °C up to +155 °C
65506506215303SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. RG-174/U Flexible 152.4 DC~1 GHz 2.7 30 -20 °C up to +80 °C
65506506215304SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. RG-178/U Flexible 152.4 DC~3 GHz 1.8 10.2 -55 °C up to +155 °C
65506506215305SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. RG-316/U Flexible 152.4 DC~6 GHz 2.49 12.7 -55 °C up to +155 °C
65502110315301SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. RG-174/U Flexible 152.4 DC~1 GHz 2.7 30 -20 °C up to +80 °C
65502110415301SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. RG-178/U Flexible 152.4 DC~3 GHz 1.8 10.2 -55 °C up to +155 °C
65502110515301SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. RG-316/U Flexible 152.4 DC~6 GHz 2.49 12.7 -55 °C up to +155 °C
Order Code Data­sheet
65506506515303SPEC
65506506515304SPEC
65506506515305SPEC
65506606515303SPEC
65506606515304SPEC
65506606515305SPEC
65506506215303SPEC
65506506215304SPEC
65506506215305SPEC
65502110315301SPEC
65502110415301SPEC
65502110515301SPEC
Samples
Order Code Data­sheet Downloads StatusCableCable TypeNominal Cable Length
(mm)
fNominal Outer Cable Diameter
(mm)
Min. Bend Radius
(mm)
Operating Temperature Samples