OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupAssemblyProduct groupCable HoldersProduct seriesAdhesiveMounting StyleWA-CHFCHAD Flat Cable Clamp with Arrow-Head, Self-Adhesive

WA-CHFCHAD Flat Cable Clamp with Arrow-Head, Self-Adhesive

WA-CHFCHAD Flat Cable Clamp with Arrow-Head, Self-Adhesive

Applications

  • With lockable clamp strap
  • Snap-in to fix
  • Interior holder prevents the cable from sliding
General Information
Operating Temperature-30 °C up to +85 °C
MaterialPA66
ColorNatural
Flammability RatingUL94 V-2
Packaging Properties
PackagingBag

Products

Order Code Data­sheet Downloads StatusMaterialH
(mm)
L
(mm)
W
(mm)
Design Kit Samples
524252000SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. PA66 18.9 45.4 19.8
524254000SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. PA66 10.7 45.8 19700999
524256000SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. PA66 11.4 53.5 19
524258000SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. PA66 12.9 77.6 19.7
Order Code Data­sheet
524252000SPEC
524254000SPEC
524256000SPEC
524258000SPEC
Samples
Order Code Data­sheet Downloads StatusMaterialH
(mm)
L
(mm)
W
(mm)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: