Size | Dimensions | |
---|---|---|
Straight Connector | ||
Straight connector with Hex Screws | ||
8.08 mm Angled Connector with Hex Screw | ||
10.30 mm Angled Connector with Hex Screw | ||
8.08 mm Angled Connector without Hex Screw | ||
10.30 mm Angled Connector without Hex Screw | ||
High Density Connector with Hex Screw | ||
High Density Connector without Hex Screw |
Products
All
Straight Connector
Straight connector with Hex Screws
8.08 mm Angled Connector with Hex Screw
10.30 mm Angled Connector with Hex Screw
8.08 mm Angled Connector without Hex Screw
10.30 mm Angled Connector without Hex Screw
High Density Connector with Hex Screw
High Density Connector without Hex Screw
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Filter Stick | Filter Bag | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 618009211821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Female | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618009231221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | Angled | -55 °C up to +105 °C | 125 | 8294851 | 829485 | – | |
![]() | 618009231321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Female | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618009231421 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | Angled | -55 °C up to +105 °C | 125 | – | – | 612690 | |
![]() | 618009233721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618009233821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Female | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 61800925123 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Female | Straight | -55 °C up to +105 °C | 250 | – | – | 612690 614001 | |
![]() | 61800929221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | Straight | -55 °C up to +105 °C | 250 | – | – | 612690 | |
![]() | 61800929321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Female | Straight | -55 °C up to +105 °C | 250 | – | – | – | |
![]() | 618009211721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618009231121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Female | Angled | -55 °C up to +105 °C | 125 | 8294851 | 829485 | – | |
![]() | 61800925023 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | Straight | -55 °C up to +105 °C | 250 | – | – | – | |
![]() | 618015211721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618015211821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Female | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618015231121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Female | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618015231221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618015231321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Female | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618015231421 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618015233721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618015233821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Female | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 61801525023 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | Straight | -55 °C up to +105 °C | 250 | – | – | – | |
![]() | 61801525123 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Female | Straight | -55 °C up to +105 °C | 250 | – | – | – | |
![]() | 61801529221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | Straight | -55 °C up to +105 °C | 250 | – | – | – | |
![]() | 61801529321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Female | Straight | -55 °C up to +105 °C | 250 | – | – | – | |
![]() | 618015325223 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Female | Angled | -55 °C up to +105 °C | 60 | – | – | 612690 | |
![]() | 618015325323 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | Angled | -55 °C up to +105 °C | 60 | – | – | – | |
![]() | 618015330923 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Female | Angled | -55 °C up to +105 °C | 60 | – | – | – | |
![]() | 618015331023 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | Angled | -55 °C up to +105 °C | 60 | – | – | 612690 | |
![]() | 618025211721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Male | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618025211821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Female | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618025231121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Female | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618025231221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Male | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618025231321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Female | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618025231421 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Male | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618025233721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Male | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618025233821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Female | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 61802525023 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Male | Straight | -55 °C up to +105 °C | 250 | – | – | – | |
![]() | 61802525123 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Female | Straight | -55 °C up to +105 °C | 250 | – | – | – | |
![]() | 61802529221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Male | Straight | -55 °C up to +105 °C | 250 | – | – | – | |
![]() | 61802529321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Female | Straight | -55 °C up to +105 °C | 250 | – | – | – | |
![]() | 618026325223 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | Female | Angled | -55 °C up to +105 °C | 60 | – | – | – | |
![]() | 618026325323 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | Male | Angled | -55 °C up to +105 °C | 60 | – | – | – | |
![]() | 618026330923 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | Female | Angled | -55 °C up to +105 °C | 60 | – | – | – | |
![]() | 618026331023 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | Male | Angled | -55 °C up to +105 °C | 60 | – | – | – | |
![]() | 618037211721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Male | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618037211821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Female | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618037231121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Female | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618037231221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Male | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618037231321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Female | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618037231421 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Male | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618037233721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Male | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 618037233821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Female | Angled | -55 °C up to +105 °C | 125 | – | – | – | |
![]() | 61803725023 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Male | Straight | -55 °C up to +105 °C | 250 | – | – | – | |
![]() | 61803725123 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Female | Straight | -55 °C up to +105 °C | 250 | – | – | – | |
![]() | 61803729221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Male | Straight | -55 °C up to +105 °C | 250 | – | – | – | |
![]() | 61803729321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Female | Straight | -55 °C up to +105 °C | 250 | – | – | – | |
![]() | 618044325223 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | Female | Angled | -55 °C up to +105 °C | 60 | – | – | – | |
![]() | 618044325323 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | Male | Angled | -55 °C up to +105 °C | 60 | – | – | – | |
![]() | 618044330923 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | Female | Angled | -55 °C up to +105 °C | 60 | – | – | – | |
![]() | 618044331023 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | Male | Angled | -55 °C up to +105 °C | 60 | – | – | – | |
![]() | 618062325223 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 62 | Female | Angled | -55 °C up to +105 °C | 60 | – | – | – | |
![]() | 618062325323 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 62 | Male | Angled | -55 °C up to +105 °C | 60 | – | – | – | |
![]() | 618062330923 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 62 | Female | Angled | -55 °C up to +105 °C | 60 | – | – | – | |
![]() | 618062331023 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 62 | Male | Angled | -55 °C up to +105 °C | 60 | – | – | – |
Order Code | Datasheet | |
---|---|---|
![]() | 618009211821 | SPEC |
![]() | 618009231221 | SPEC |
![]() | 618009231321 | SPEC |
![]() | 618009231421 | SPEC |
![]() | 618009233721 | SPEC |
![]() | 618009233821 | SPEC |
![]() | 61800925123 | SPEC |
![]() | 61800929221 | SPEC |
![]() | 61800929321 | SPEC |
![]() | 618009211721 | SPEC |
![]() | 618009231121 | SPEC |
![]() | 61800925023 | SPEC |
![]() | 618015211721 | SPEC |
![]() | 618015211821 | SPEC |
![]() | 618015231121 | SPEC |
![]() | 618015231221 | SPEC |
![]() | 618015231321 | SPEC |
![]() | 618015231421 | SPEC |
![]() | 618015233721 | SPEC |
![]() | 618015233821 | SPEC |
![]() | 61801525023 | SPEC |
![]() | 61801525123 | SPEC |
![]() | 61801529221 | SPEC |
![]() | 61801529321 | SPEC |
![]() | 618015325223 | SPEC |
![]() | 618015325323 | SPEC |
![]() | 618015330923 | SPEC |
![]() | 618015331023 | SPEC |
![]() | 618025211721 | SPEC |
![]() | 618025211821 | SPEC |
![]() | 618025231121 | SPEC |
![]() | 618025231221 | SPEC |
![]() | 618025231321 | SPEC |
![]() | 618025231421 | SPEC |
![]() | 618025233721 | SPEC |
![]() | 618025233821 | SPEC |
![]() | 61802525023 | SPEC |
![]() | 61802525123 | SPEC |
![]() | 61802529221 | SPEC |
![]() | 61802529321 | SPEC |
![]() | 618026325223 | SPEC |
![]() | 618026325323 | SPEC |
![]() | 618026330923 | SPEC |
![]() | 618026331023 | SPEC |
![]() | 618037211721 | SPEC |
![]() | 618037211821 | SPEC |
![]() | 618037231121 | SPEC |
![]() | 618037231221 | SPEC |
![]() | 618037231321 | SPEC |
![]() | 618037231421 | SPEC |
![]() | 618037233721 | SPEC |
![]() | 618037233821 | SPEC |
![]() | 61803725023 | SPEC |
![]() | 61803725123 | SPEC |
![]() | 61803729221 | SPEC |
![]() | 61803729321 | SPEC |
![]() | 618044325223 | SPEC |
![]() | 618044325323 | SPEC |
![]() | 618044330923 | SPEC |
![]() | 618044331023 | SPEC |
![]() | 618062325223 | SPEC |
![]() | 618062325323 | SPEC |
![]() | 618062330923 | SPEC |
![]() | 618062331023 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Filter Stick | Filter Bag | Design Kit | Samples |
---|
Wave Soldering Profile
Wave Soldering Profile
Wave Soldering is the process of soldering through hole components onto a PCB by passing the exposed contacts of the components placed on a board over a wave of tin molten solder. The solder wave flows under the PCB board and applies by capillarity solder to the contacts of components placed on the PCB board. It is primarily used to solder through hole connectors on printed circuit boards.
These two recommended wave soldering profiles are available for information purposes only. Please consider plastic material, circuit board features, connectors ranges and other technical properties when choosing your soldering parameters / a suitable soldering profile.

Assortments
Articles from this product series can be found in the following assortments: