Size | Dimensions | |
---|---|---|
Type 1 (Contacts on same side) | ||
Type 2 (Contacts on opposite side) | ||
Folding Flat Flexible Cable |
Products
All
Type 1 (Contacts on same side)
Type 2 (Contacts on opposite side)
Folding Flat Flexible Cable
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Type | L (mm) | Length (folded) (mm) | Length (unfolded) (mm) | IR (A) | Working Voltage (V) | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
687606050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687606100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687606200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687706050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687706100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687706200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687606152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687706152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687608050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687608100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687608200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687708050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687708100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687708200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687608152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687708152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687610050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | 687001 | |
687610100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687610200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687710050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | 687001 | |
687710100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687710200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687610152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687710152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687612050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687612100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687612200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687712050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687712100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687712200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687612152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687712152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687614050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687614100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687614200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687714050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687714100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687714200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687614152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687714152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687616050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687616100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687616200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687716050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687716100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687716200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687616152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687716152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687618050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687618100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687618200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687718050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687718100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687718200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687618152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687718152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687620050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | 687001 | |
687620100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687620200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687720050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | 612690 687001 | |
687720100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687720200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687620152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687720152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687620119002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Type 1 | – | 120 | 200 | 0.5 | 60 | 20 | max. | – | |
687720119002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Type 2 | – | 120 | 200 | 0.5 | 60 | 20 | max. | – | |
687620141002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Type 1 | – | 165 | 350 | 0.5 | 60 | 20 | max. | 687001 | |
687720141002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Type 2 | – | 165 | 350 | 0.5 | 60 | 20 | max. | – | |
687720225002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Type 2 | – | 280 | 500 | 0.5 | 60 | 20 | max. | 687001 | |
687620225002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Type 1 | – | 280 | 500 | 0.5 | 60 | 20 | max. | 612690 | |
687622050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687622100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687622200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687722050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687722100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687722200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687622152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687722152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687622119002 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | – | – | 120 | 200 | 0.5 | 60 | 20 | max. | – | |
687624050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687624100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687624200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687724050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687724100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687724200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687624152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687724152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687624119002 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | – | – | 120 | 200 | 0.5 | 60 | 20 | max. | – | |
687625119002 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 25 | 0.5 | – | – | 120 | 200 | 0.5 | 60 | 20 | max. | – | |
687626050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687626100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687626200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687726050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687726100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687726200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687626152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687726152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687626119002 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | – | – | 120 | 200 | 0.5 | 60 | 20 | max. | – | |
687628050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687628100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687628200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687728050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687728100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687728200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687628152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687728152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687628119002 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | – | – | 120 | 200 | 0.5 | 60 | 20 | max. | – | |
687630050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687630100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687630200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687730050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687730100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687730200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687630152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687730152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687630119002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Type 1 | – | 120 | 200 | 0.5 | 60 | 20 | max. | – | |
687730119002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Type 2 | – | 120 | 200 | 0.5 | 60 | 20 | max. | – | |
687630141002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Type 1 | – | 165 | 350 | 0.5 | 60 | 20 | max. | – | |
687730141002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Type 2 | – | 165 | 350 | 0.5 | 60 | 20 | max. | – | |
687730225002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Type 2 | – | 280 | 500 | 0.5 | 60 | 20 | max. | – | |
687630225002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Type 1 | – | 280 | 500 | 0.5 | 60 | 20 | max. | – | |
687632050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687632100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687632200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687732050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687732100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687732200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687632152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687732152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687632119002 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.5 | – | – | 120 | 200 | 0.5 | 60 | 20 | max. | – | |
687633050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687633100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687633200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687733050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687733100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687733200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687633152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687733152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687633119002 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | – | – | 120 | 200 | 0.5 | 60 | 20 | max. | – | |
687634050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687634100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687634200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687734050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687734100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687734200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687634152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687734152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687634119002 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | – | – | 120 | 200 | 0.5 | 60 | 20 | max. | – | |
687635050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 35 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687635100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 35 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687635200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 35 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687735050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 35 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687735100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 35 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687735200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 35 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687635152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 35 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687735152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 35 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687635119002 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 35 | 0.5 | – | – | 120 | 200 | 0.5 | 60 | 20 | max. | – | |
687640050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | 687001 | |
687640100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687640200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687740050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | 687001 | |
687740100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687740200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687640152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687740152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687640119002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Type 1 | – | 120 | 200 | 0.5 | 60 | 20 | max. | 687001 | |
687740119002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Type 2 | – | 120 | 200 | 0.5 | 60 | 20 | max. | – | |
687640141002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Type 1 | – | 165 | 350 | 0.5 | 60 | 20 | max. | – | |
687740141002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Type 2 | – | 165 | 350 | 0.5 | 60 | 20 | max. | – | |
687740225002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Type 2 | – | 280 | 500 | 0.5 | 60 | 20 | max. | – | |
687640225002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Type 1 | – | 280 | 500 | 0.5 | 60 | 20 | max. | – | |
687644119002 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 44 | 0.5 | – | – | 120 | 200 | 0.5 | 60 | 20 | max. | – | |
687645050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 45 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687645100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 45 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687645200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 45 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687745050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 45 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687745100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 45 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687745200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 45 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687645152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 45 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687745152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 45 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687645119002 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 45 | 0.5 | – | – | 120 | 200 | 0.5 | 60 | 20 | max. | – | |
687650050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Type 1 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687650100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Type 1 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687650200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Type 1 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687750050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Type 2 | 50 | – | – | 0.5 | 60 | 20 | max. | – | |
687750100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Type 2 | 100 | – | – | 0.5 | 60 | 20 | max. | – | |
687750200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Type 2 | 200 | – | – | 0.5 | 60 | 20 | max. | – | |
687650152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Type 1 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687750152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Type 2 | 152 | – | – | 0.5 | 60 | 20 | max. | – | |
687650119002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Type 1 | – | 120 | 200 | 0.5 | 60 | 20 | max. | – | |
687750119002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Type 2 | – | 120 | 200 | 0.5 | 60 | 20 | max. | – | |
687650141002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Type 1 | – | 165 | 350 | 0.5 | 60 | 20 | max. | – | |
687750141002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Type 2 | – | 165 | 350 | 0.5 | 60 | 20 | max. | – | |
687750225002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Type 2 | – | 280 | 500 | 0.5 | 60 | 20 | max. | – | |
687650225002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Type 1 | – | 280 | 500 | 0.5 | 60 | 20 | max. | – |
Order Code | Datasheet |
---|---|
687606050002 | SPEC |
687606100002 | SPEC |
687606200002 | SPEC |
687706050002 | SPEC |
687706100002 | SPEC |
687706200002 | SPEC |
687606152002 | SPEC |
687706152002 | SPEC |
687608050002 | SPEC |
687608100002 | SPEC |
687608200002 | SPEC |
687708050002 | SPEC |
687708100002 | SPEC |
687708200002 | SPEC |
687608152002 | SPEC |
687708152002 | SPEC |
687610050002 | SPEC |
687610100002 | SPEC |
687610200002 | SPEC |
687710050002 | SPEC |
687710100002 | SPEC |
687710200002 | SPEC |
687610152002 | SPEC |
687710152002 | SPEC |
687612050002 | SPEC |
687612100002 | SPEC |
687612200002 | SPEC |
687712050002 | SPEC |
687712100002 | SPEC |
687712200002 | SPEC |
687612152002 | SPEC |
687712152002 | SPEC |
687614050002 | SPEC |
687614100002 | SPEC |
687614200002 | SPEC |
687714050002 | SPEC |
687714100002 | SPEC |
687714200002 | SPEC |
687614152002 | SPEC |
687714152002 | SPEC |
687616050002 | SPEC |
687616100002 | SPEC |
687616200002 | SPEC |
687716050002 | SPEC |
687716100002 | SPEC |
687716200002 | SPEC |
687616152002 | SPEC |
687716152002 | SPEC |
687618050002 | SPEC |
687618100002 | SPEC |
687618200002 | SPEC |
687718050002 | SPEC |
687718100002 | SPEC |
687718200002 | SPEC |
687618152002 | SPEC |
687718152002 | SPEC |
687620050002 | SPEC |
687620100002 | SPEC |
687620200002 | SPEC |
687720050002 | SPEC |
687720100002 | SPEC |
687720200002 | SPEC |
687620152002 | SPEC |
687720152002 | SPEC |
687620119002 | SPEC |
687720119002 | SPEC |
687620141002 | SPEC |
687720141002 | SPEC |
687720225002 | SPEC |
687620225002 | SPEC |
687622050002 | SPEC |
687622100002 | SPEC |
687622200002 | SPEC |
687722050002 | SPEC |
687722100002 | SPEC |
687722200002 | SPEC |
687622152002 | SPEC |
687722152002 | SPEC |
687622119002 | SPEC |
687624050002 | SPEC |
687624100002 | SPEC |
687624200002 | SPEC |
687724050002 | SPEC |
687724100002 | SPEC |
687724200002 | SPEC |
687624152002 | SPEC |
687724152002 | SPEC |
687624119002 | SPEC |
687625119002 | SPEC |
687626050002 | SPEC |
687626100002 | SPEC |
687626200002 | SPEC |
687726050002 | SPEC |
687726100002 | SPEC |
687726200002 | SPEC |
687626152002 | SPEC |
687726152002 | SPEC |
687626119002 | SPEC |
687628050002 | SPEC |
687628100002 | SPEC |
687628200002 | SPEC |
687728050002 | SPEC |
687728100002 | SPEC |
687728200002 | SPEC |
687628152002 | SPEC |
687728152002 | SPEC |
687628119002 | SPEC |
687630050002 | SPEC |
687630100002 | SPEC |
687630200002 | SPEC |
687730050002 | SPEC |
687730100002 | SPEC |
687730200002 | SPEC |
687630152002 | SPEC |
687730152002 | SPEC |
687630119002 | SPEC |
687730119002 | SPEC |
687630141002 | SPEC |
687730141002 | SPEC |
687730225002 | SPEC |
687630225002 | SPEC |
687632050002 | SPEC |
687632100002 | SPEC |
687632200002 | SPEC |
687732050002 | SPEC |
687732100002 | SPEC |
687732200002 | SPEC |
687632152002 | SPEC |
687732152002 | SPEC |
687632119002 | SPEC |
687633050002 | SPEC |
687633100002 | SPEC |
687633200002 | SPEC |
687733050002 | SPEC |
687733100002 | SPEC |
687733200002 | SPEC |
687633152002 | SPEC |
687733152002 | SPEC |
687633119002 | SPEC |
687634050002 | SPEC |
687634100002 | SPEC |
687634200002 | SPEC |
687734050002 | SPEC |
687734100002 | SPEC |
687734200002 | SPEC |
687634152002 | SPEC |
687734152002 | SPEC |
687634119002 | SPEC |
687635050002 | SPEC |
687635100002 | SPEC |
687635200002 | SPEC |
687735050002 | SPEC |
687735100002 | SPEC |
687735200002 | SPEC |
687635152002 | SPEC |
687735152002 | SPEC |
687635119002 | SPEC |
687640050002 | SPEC |
687640100002 | SPEC |
687640200002 | SPEC |
687740050002 | SPEC |
687740100002 | SPEC |
687740200002 | SPEC |
687640152002 | SPEC |
687740152002 | SPEC |
687640119002 | SPEC |
687740119002 | SPEC |
687640141002 | SPEC |
687740141002 | SPEC |
687740225002 | SPEC |
687640225002 | SPEC |
687644119002 | SPEC |
687645050002 | SPEC |
687645100002 | SPEC |
687645200002 | SPEC |
687745050002 | SPEC |
687745100002 | SPEC |
687745200002 | SPEC |
687645152002 | SPEC |
687745152002 | SPEC |
687645119002 | SPEC |
687650050002 | SPEC |
687650100002 | SPEC |
687650200002 | SPEC |
687750050002 | SPEC |
687750100002 | SPEC |
687750200002 | SPEC |
687650152002 | SPEC |
687750152002 | SPEC |
687650119002 | SPEC |
687750119002 | SPEC |
687650141002 | SPEC |
687750141002 | SPEC |
687750225002 | SPEC |
687650225002 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Type | L (mm) | Length (folded) (mm) | Length (unfolded) (mm) | IR (A) | Working Voltage (V) | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: