Size | Dimensions | Mount | |
---|---|---|---|
Bottom Contact | SMT | ||
Top Contact | SMT | ||
Bottom Contact Low Profile | SMT | ||
Top Contact Low Profile | SMT | ||
Vertical | SMT | ||
Hinge Type | SMT | ||
Dual Contact | SMT |
Application Notes
Products
All
Bottom Contact
Top Contact
Bottom Contact Low Profile
Top Contact Low Profile
Vertical
Hinge Type
Dual Contact
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68710614022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Horizontal | 9.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
68710614522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Horizontal | 9.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687106149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Horizontal | 7.1 | 0.5 | 50 | Tape and Reel | 50 | 687001 | |
687306124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Vertical | 9.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | 687001 | |
687106182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Horizontal | 5 | 0.5 | 50 | Tape and Reel | 30 | 687001 | |
687106183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Horizontal | 8.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687106183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Horizontal | 8.7 | 0.4 | 50 | Tape and Reel | 30 | – | |
68710814022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Horizontal | 10.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
68710814522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Horizontal | 10.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687108149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Horizontal | 8.1 | 0.5 | 50 | Tape and Reel | 50 | 687001 | |
687308124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Vertical | 10.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | 687001 | |
687108182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Horizontal | 6 | 0.5 | 50 | Tape and Reel | 30 | 687001 | |
687108183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Horizontal | 9.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687108183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Horizontal | 9.7 | 0.4 | 50 | Tape and Reel | 30 | – | |
68711014022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Horizontal | 11.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
68711014522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Horizontal | 11.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687110149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Horizontal | 9.1 | 0.5 | 50 | Tape and Reel | 50 | 687001 | |
687310124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Vertical | 11.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | 687001 | |
687110182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Horizontal | 7 | 0.5 | 50 | Tape and Reel | 30 | 687001 | |
687110183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Horizontal | 10.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687110183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Horizontal | 10.7 | 0.4 | 50 | Tape and Reel | 30 | – | |
68711214022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Horizontal | 12.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687112149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Horizontal | 10.1 | 0.5 | 50 | Tape and Reel | 50 | 687001 | |
687312124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Vertical | 12.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | 687001 | |
687112182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Horizontal | 8 | 0.5 | 50 | Tape and Reel | 30 | 687001 | |
68711214522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Horizontal | 12.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687112183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Horizontal | 11.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687112183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Horizontal | 11.7 | 0.4 | 50 | Tape and Reel | 30 | – | |
68711414022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Horizontal | 13.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
68711414522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Horizontal | 13.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687114149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Horizontal | 11.1 | 0.5 | 50 | Tape and Reel | 50 | 687001 | |
687314124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Vertical | 13.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | 687001 | |
687114182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Horizontal | 9 | 0.5 | 50 | Tape and Reel | 30 | 687001 | |
687114183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Horizontal | 12.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687114183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Horizontal | 12.7 | 0.4 | 50 | Tape and Reel | 30 | – | |
68711614022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Horizontal | 14.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
68711614522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Horizontal | 14.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687116149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Horizontal | 12.1 | 0.5 | 50 | Tape and Reel | 50 | 687001 | |
687316124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Vertical | 14.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | 687001 | |
687116182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Horizontal | 10 | 0.5 | 50 | Tape and Reel | 30 | 687001 | |
687116183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Horizontal | 13.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687116183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Horizontal | 13.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
68711814022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Horizontal | 15.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
68711814522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Horizontal | 15.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687118149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Horizontal | 13.1 | 0.5 | 50 | Tape and Reel | 50 | 687001 | |
687318124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Vertical | 15.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | 687001 | |
687118182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Horizontal | 11 | 0.5 | 50 | Tape and Reel | 30 | 687001 | |
687118183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Horizontal | 14.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687118183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Horizontal | 14.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
68712014022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Horizontal | 16.4 | 0.5 | 50 | Tape and Reel | 20 | 612690 687001 | |
68712014522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Horizontal | 16.4 | 0.5 | 50 | Tape and Reel | 20 | 612690 687001 | |
687120149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Horizontal | 14.1 | 0.5 | 50 | Tape and Reel | 50 | 612690 687001 | |
687320124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Vertical | 16.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | 612690 687001 | |
687120182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Horizontal | 12 | 0.5 | 50 | Tape and Reel | 30 | 612690 | |
687120183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Horizontal | 15.7 | 0.4 | 50 | Tape and Reel | 30 | 612690 687001 | |
687120183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Horizontal | 15.7 | 0.4 | 50 | Tape and Reel | 30 | 612690 687001 | |
68712214022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Horizontal | 17.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
68712214522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Horizontal | 17.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687122149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Horizontal | 15.1 | 0.5 | 50 | Tape and Reel | 50 | 687001 | |
687322124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Vertical | 17.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | 687001 | |
687122182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Horizontal | 13 | 0.5 | 50 | Tape and Reel | 30 | – | |
687122183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Horizontal | 16.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687122183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Horizontal | 16.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
68712414022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Horizontal | 18.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
68712414522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Horizontal | 18.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687124149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Horizontal | 16.1 | 0.5 | 50 | Tape and Reel | 50 | 687001 | |
687324124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Vertical | 18.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | 687001 | |
687124182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Horizontal | 14 | 0.5 | 50 | Tape and Reel | 30 | – | |
687124183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Horizontal | 17.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687124183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Horizontal | 17.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
68712514022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | 0.5 | Horizontal | 18.9 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
68712614022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Horizontal | 19.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
68712614522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Horizontal | 19.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687126149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Horizontal | 17.1 | 0.5 | 50 | Tape and Reel | 50 | 687001 | |
687326124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Vertical | 19.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | 687001 | |
687126182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Horizontal | 15 | 0.5 | 50 | Tape and Reel | 30 | – | |
687126183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Horizontal | 18.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687126183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Horizontal | 18.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
68712814022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Horizontal | 20.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
68712814522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Horizontal | 20.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687128149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Horizontal | 18.1 | 0.5 | 50 | Tape and Reel | 50 | 687001 | |
687328124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Vertical | 20.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | 687001 | |
687128182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Horizontal | 16 | 0.5 | 50 | Tape and Reel | 30 | 687001 | |
687128183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Horizontal | 19.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687128183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Horizontal | 19.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
68713014022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Horizontal | 21.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
68713014522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Horizontal | 21.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687130149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Horizontal | 19.1 | 0.5 | 50 | Tape and Reel | 50 | 687001 | |
687330124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Vertical | 21.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | 687001 | |
687130183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Horizontal | 20.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687130183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Horizontal | 20.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687130182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Horizontal | 17 | 0.5 | 50 | Tape and Reel | 30 | 687001 | |
68713214022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.5 | Horizontal | 22.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
68713214522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.5 | Horizontal | 22.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687132149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.5 | Horizontal | 20.1 | 0.5 | 50 | Tape and Reel | 50 | 687001 | |
687132183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.5 | Horizontal | 21.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687132183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.5 | Horizontal | 21.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
68713314022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | Horizontal | 22.9 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
68713314522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | Horizontal | 22.9 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687133149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | Horizontal | 20.6 | 0.5 | 50 | Tape and Reel | 50 | 687001 | |
687133183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | Horizontal | 22.2 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687133183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | Horizontal | 22.2 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687333124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | Vertical | 22.9 | 0.5 | 50 | Tape and Reel with Cap | 20 | 687001 | |
68713414022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Horizontal | 23.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
68713414522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Horizontal | 23.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687134149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Horizontal | 21.1 | 0.5 | 50 | Tape and Reel | 50 | 687001 | |
687334124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Vertical | 23.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | 687001 | |
687134183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Horizontal | 22.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687134183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Horizontal | 22.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687134182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Horizontal | 19 | 0.5 | 50 | Tape and Reel | 30 | 687001 | |
68713514022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 35 | 0.5 | Horizontal | 23.9 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
68713514522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 35 | 0.5 | Horizontal | 23.9 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687135149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 35 | 0.5 | Horizontal | 21.6 | 0.5 | 50 | Tape and Reel | 50 | 687001 | |
68713614022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | 0.5 | Horizontal | 24.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687136182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | 0.5 | Horizontal | 20 | 0.5 | 50 | Tape and Reel | 30 | 687001 | |
68714014022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Horizontal | 26.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
68714014522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Horizontal | 26.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687140149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Horizontal | 24.1 | 0.5 | 50 | Tape and Reel | 50 | 687001 | |
687340124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Vertical | 26.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | 687001 | |
687140183622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Horizontal | 25.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687140183722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Horizontal | 25.7 | 0.4 | 50 | Tape and Reel | 30 | 687001 | |
687140182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Horizontal | 22 | 0.5 | 50 | Tape and Reel | 30 | 687001 | |
68714514022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 45 | 0.5 | Horizontal | 28.9 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
68714514522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 45 | 0.5 | Horizontal | 28.9 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687145149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 45 | 0.5 | Horizontal | 26.6 | 0.5 | 50 | Tape and Reel | 50 | 687001 | |
687145182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 45 | 0.5 | Horizontal | 24.5 | 0.5 | 50 | Tape and Reel | 30 | 687001 | |
68715014022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Horizontal | 31.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
68715014522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Horizontal | 31.4 | 0.5 | 50 | Tape and Reel | 20 | 687001 | |
687150149022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Horizontal | 29.1 | 0.5 | 50 | Tape and Reel | 50 | 687001 | |
687350124422 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Vertical | 31.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | 687001 | |
687150182122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Horizontal | 27 | 0.5 | 50 | Tape and Reel | 30 | 687001 |
Order Code | Datasheet |
---|---|
68710614022 | SPEC |
68710614522 | SPEC |
687106149022 | SPEC |
687306124422 | SPEC |
687106182122 | SPEC |
687106183722 | SPEC |
687106183622 | SPEC |
68710814022 | SPEC |
68710814522 | SPEC |
687108149022 | SPEC |
687308124422 | SPEC |
687108182122 | SPEC |
687108183722 | SPEC |
687108183622 | SPEC |
68711014022 | SPEC |
68711014522 | SPEC |
687110149022 | SPEC |
687310124422 | SPEC |
687110182122 | SPEC |
687110183722 | SPEC |
687110183622 | SPEC |
68711214022 | SPEC |
687112149022 | SPEC |
687312124422 | SPEC |
687112182122 | SPEC |
68711214522 | SPEC |
687112183722 | SPEC |
687112183622 | SPEC |
68711414022 | SPEC |
68711414522 | SPEC |
687114149022 | SPEC |
687314124422 | SPEC |
687114182122 | SPEC |
687114183722 | SPEC |
687114183622 | SPEC |
68711614022 | SPEC |
68711614522 | SPEC |
687116149022 | SPEC |
687316124422 | SPEC |
687116182122 | SPEC |
687116183722 | SPEC |
687116183622 | SPEC |
68711814022 | SPEC |
68711814522 | SPEC |
687118149022 | SPEC |
687318124422 | SPEC |
687118182122 | SPEC |
687118183722 | SPEC |
687118183622 | SPEC |
68712014022 | SPEC |
68712014522 | SPEC |
687120149022 | SPEC |
687320124422 | SPEC |
687120182122 | SPEC |
687120183722 | SPEC |
687120183622 | SPEC |
68712214022 | SPEC |
68712214522 | SPEC |
687122149022 | SPEC |
687322124422 | SPEC |
687122182122 | SPEC |
687122183722 | SPEC |
687122183622 | SPEC |
68712414022 | SPEC |
68712414522 | SPEC |
687124149022 | SPEC |
687324124422 | SPEC |
687124182122 | SPEC |
687124183722 | SPEC |
687124183622 | SPEC |
68712514022 | SPEC |
68712614022 | SPEC |
68712614522 | SPEC |
687126149022 | SPEC |
687326124422 | SPEC |
687126182122 | SPEC |
687126183722 | SPEC |
687126183622 | SPEC |
68712814022 | SPEC |
68712814522 | SPEC |
687128149022 | SPEC |
687328124422 | SPEC |
687128182122 | SPEC |
687128183722 | SPEC |
687128183622 | SPEC |
68713014022 | SPEC |
68713014522 | SPEC |
687130149022 | SPEC |
687330124422 | SPEC |
687130183722 | SPEC |
687130183622 | SPEC |
687130182122 | SPEC |
68713214022 | SPEC |
68713214522 | SPEC |
687132149022 | SPEC |
687132183622 | SPEC |
687132183722 | SPEC |
68713314022 | SPEC |
68713314522 | SPEC |
687133149022 | SPEC |
687133183722 | SPEC |
687133183622 | SPEC |
687333124422 | SPEC |
68713414022 | SPEC |
68713414522 | SPEC |
687134149022 | SPEC |
687334124422 | SPEC |
687134183722 | SPEC |
687134183622 | SPEC |
687134182122 | SPEC |
68713514022 | SPEC |
68713514522 | SPEC |
687135149022 | SPEC |
68713614022 | SPEC |
687136182122 | SPEC |
68714014022 | SPEC |
68714014522 | SPEC |
687140149022 | SPEC |
687340124422 | SPEC |
687140183622 | SPEC |
687140183722 | SPEC |
687140182122 | SPEC |
68714514022 | SPEC |
68714514522 | SPEC |
687145149022 | SPEC |
687145182122 | SPEC |
68715014022 | SPEC |
68715014522 | SPEC |
687150149022 | SPEC |
687350124422 | SPEC |
687150182122 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: