Characteristics
- Insulator flammability rating: UL94 V-0
- UL approval: E323964 (0.8 & 1.0 mm)
- Contact plating: selective gold
- Quality class: 30 mating cycles
Defined board to board distance
- 0.4 mm BTB: 0.9 mm
- 0.5 mm BTB: 1.5 mm
- 0.8 / 1 mm BTB: 5 mm up to 16 mm
Signalkompatibilität
- 0.8 mm and 1 mm high speed signal compatibility: PCIe 2.0
- 0.4 mm and 0.5 mm high speed signal compatibility: PCIe 4.0
Applications
- Board-to-board connection for secure and fast data connections
- Defined PCB spacing
- In conjunction with SMT spacers or threaded spacers, a stable connection of stacked PCBs
Products
All
0.40 MM
0.50 MM
0.80 MM
1.00 MM
Order Code | Datasheet | Downloads | Status | Pitch (mm) | Pins (pcs) | H (mm) | Gender | IR (mA) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Operating Temperature | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 658460621024 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.4 | 24 | 0.63 | Plug | 300 | 30 | 80 | -40 °C up to +85 °C | – | |
![]() | 658460621040 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.4 | 40 | 0.63 | Plug | 300 | 30 | 80 | -40 °C up to +85 °C | – | |
![]() | 658410821024 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.4 | 24 | 0.87 | Receptacle | 300 | 30 | 80 | -40 °C up to +85 °C | – | |
![]() | 658410821040 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.4 | 40 | 0.87 | Receptacle | 300 | 30 | 80 | -40 °C up to +85 °C | – | |
![]() | 658561423020 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.5 | 20 | 1.4 | Plug | 300 | 50 | 60 | -40 °C up to +85 °C | – | |
![]() | 658561423030 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.5 | 30 | 1.4 | Plug | 300 | 50 | 60 | -40 °C up to +85 °C | – | |
![]() | 658561423040 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.5 | 40 | 1.4 | Plug | 300 | 50 | 60 | -40 °C up to +85 °C | – | |
![]() | 658561423050 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.5 | 50 | 1.4 | Plug | 300 | 50 | 60 | -40 °C up to +85 °C | – | |
![]() | 658511223020 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.5 | 20 | 1.2 | Receptacle | 300 | 50 | 60 | -40 °C up to +85 °C | – | |
![]() | 658511223030 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.5 | 30 | 1.2 | Receptacle | 300 | 50 | 60 | -40 °C up to +85 °C | – | |
![]() | 658511223040 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.5 | 40 | 1.2 | Receptacle | 300 | 50 | 60 | -40 °C up to +85 °C | – | |
![]() | 658511223050 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.5 | 50 | 1.2 | Receptacle | 300 | 50 | 60 | -40 °C up to +85 °C | – | |
![]() | 658857603080 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 80 | 7.6 | Male Plug | 500 | 50 | 50 | -55 °C up to +85 °C | 612690 658001 | |
![]() | 658855603040 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 40 | 5.6 | Male Plug | 500 | 50 | 50 | -55 °C up to +85 °C | 612690 658001 | |
![]() | 658855603100 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 100 | 5.6 | Male Plug | 500 | 50 | 50 | -55 °C up to +85 °C | 658001 | |
![]() | 658801103040 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 40 | 11.75 | Female Receptacle | 500 | 50 | 50 | -55 °C up to +85 °C | 612690 658001 | |
![]() | 658801103080 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 80 | 11.75 | Female Receptacle | 500 | 50 | 50 | -55 °C up to +85 °C | 612690 658001 | |
![]() | 658803713080 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 80 | 3.75 | Female Receptacle | 500 | 50 | 50 | -55 °C up to +85 °C | 612690 658001 | |
![]() | 658807713040 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 40 | 7.75 | Female Receptacle | 500 | 50 | 50 | -55 °C up to +85 °C | 612690 658001 | |
![]() | 658807713080 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 80 | 7.75 | Female Receptacle | 500 | 50 | 50 | -55 °C up to +85 °C | 612690 658001 | |
![]() | 658807713100 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 100 | 7.75 | Female Receptacle | 500 | 50 | 50 | -55 °C up to +85 °C | 658001 | |
![]() | 658854613080 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 80 | 4.6 | Male Plug | 500 | 50 | 50 | -55 °C up to +85 °C | 612690 658001 | |
![]() | 658156303064 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 64 | 6.35 | Male Plug | 1000 | 100 | 30 | -55 °C up to +85 °C | 612690 658001 | |
![]() | 658158303064 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 64 | 8.35 | Male Plug | 1000 | 100 | 30 | -55 °C up to +85 °C | 612690 658001 | |
![]() | 658101003064 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 64 | 10.3 | Female Receptacle | 1000 | 100 | 30 | -55 °C up to +85 °C | 612690 658001 | |
![]() | 658107303064 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 64 | 7.3 | Female Receptacle | 1000 | 100 | 30 | -55 °C up to +85 °C | 612690 658001 | |
![]() | 658105303064 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 64 | 5.3 | Female Receptacle | 1000 | 100 | 30 | -55 °C up to +85 °C | 612690 658001 |
Order Code | Datasheet | |
---|---|---|
![]() | 658460621024 | SPEC |
![]() | 658460621040 | SPEC |
![]() | 658410821024 | SPEC |
![]() | 658410821040 | SPEC |
![]() | 658561423020 | SPEC |
![]() | 658561423030 | SPEC |
![]() | 658561423040 | SPEC |
![]() | 658561423050 | SPEC |
![]() | 658511223020 | SPEC |
![]() | 658511223030 | SPEC |
![]() | 658511223040 | SPEC |
![]() | 658511223050 | SPEC |
![]() | 658857603080 | SPEC |
![]() | 658855603040 | SPEC |
![]() | 658855603100 | SPEC |
![]() | 658801103040 | SPEC |
![]() | 658801103080 | SPEC |
![]() | 658803713080 | SPEC |
![]() | 658807713040 | SPEC |
![]() | 658807713080 | SPEC |
![]() | 658807713100 | SPEC |
![]() | 658854613080 | SPEC |
![]() | 658156303064 | SPEC |
![]() | 658158303064 | SPEC |
![]() | 658101003064 | SPEC |
![]() | 658107303064 | SPEC |
![]() | 658105303064 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pitch (mm) | Pins (pcs) | H (mm) | Gender | IR (mA) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Operating Temperature | Design Kit | Samples |
---|
WR-BTB
Board-to-Board Connectors
Stacking heights of WR-BTB 0.8 mm & 1.0 mm

Assortments
Articles from this product series can be found in the following assortments: