Products
All
0.50 mm - Dual Contact
1.00 mm - Top Contact
1.00 mm - Vertical
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
686104188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Vertical | 7 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | 687001 | |
686104188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Horizontal | 7.8 | 1 | 125 | Tape and Reel | 30 | max. | 687001 | |
686106188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Vertical | 9 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | 687001 | |
686106188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Horizontal | 9.8 | 1 | 125 | Tape and Reel | 30 | max. | 687001 | |
687106188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Horizontal | 5 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
686108188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Vertical | 11 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | 687001 | |
686108188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Horizontal | 11.8 | 1 | 125 | Tape and Reel | 30 | max. | 687001 | |
687108188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Horizontal | 6 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
686109188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1 | Vertical | 12 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | 687001 | |
686109188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1 | Horizontal | 12.8 | 1 | 125 | Tape and Reel | 30 | max. | – | |
686110188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Vertical | 13 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | 612690 687001 | |
686110188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Horizontal | 13.8 | 1 | 125 | Tape and Reel | 30 | max. | 612690 687001 | |
687110188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Horizontal | 7 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
686112188822 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Vertical | 15 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | 687001 | |
686112188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Horizontal | 15.8 | 1 | 125 | Tape and Reel | 30 | max. | 687001 | |
687112188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Horizontal | 8 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
686114188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Vertical | 17 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | 687001 | |
686114188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Horizontal | 17.8 | 1 | 125 | Tape and Reel | 30 | max. | 687001 | |
687114188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Horizontal | 9 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
686116188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Vertical | 19 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | 687001 | |
686116188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Horizontal | 19.8 | 1 | 125 | Tape and Reel | 30 | max. | 687001 | |
687116188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Horizontal | 10 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
686118188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Vertical | 21 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | 687001 | |
686118188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Horizontal | 21.8 | 1 | 125 | Tape and Reel | 30 | max. | 687001 | |
687118188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Horizontal | 11 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
686120188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Vertical | 23 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | 687001 | |
686120188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Horizontal | 23.8 | 1 | 125 | Tape and Reel | 30 | max. | 687001 | |
687120188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Horizontal | 12 | 0.5 | 50 | Tape and Reel | 20 | max. | 612690 687001 | |
686122188822 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Vertical | 25 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | 687001 | |
686122188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Horizontal | 25.8 | 1 | 125 | Tape and Reel | 30 | max. | 687001 | |
687122188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Horizontal | 13 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
686124188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Vertical | 27 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | 687001 | |
686124188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Horizontal | 27.8 | 1 | 125 | Tape and Reel | 30 | max. | 687001 | |
687124188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Horizontal | 14 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
686126188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Vertical | 29 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | 687001 | |
686126188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Horizontal | 29.8 | 1 | 125 | Tape and Reel | 30 | max. | 687001 | |
686128188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Vertical | 31 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | 687001 | |
686128188622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Horizontal | 31.8 | 1 | 125 | Tape and Reel | 30 | max. | 687001 | |
686130188822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Vertical | 33 | 1 | 125 | Tape and Reel & Mylar | 30 | max. | 687001 | |
686130188622 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Horizontal | 33.8 | 1 | 125 | Tape and Reel | 30 | max. | 687001 |
Order Code | Datasheet |
---|---|
686104188822 | SPEC |
686104188622 | SPEC |
686106188822 | SPEC |
686106188622 | SPEC |
687106188722 | SPEC |
686108188822 | SPEC |
686108188622 | SPEC |
687108188722 | SPEC |
686109188822 | SPEC |
686109188622 | SPEC |
686110188822 | SPEC |
686110188622 | SPEC |
687110188722 | SPEC |
686112188822 | SPEC |
686112188622 | SPEC |
687112188722 | SPEC |
686114188822 | SPEC |
686114188622 | SPEC |
687114188722 | SPEC |
686116188822 | SPEC |
686116188622 | SPEC |
687116188722 | SPEC |
686118188822 | SPEC |
686118188622 | SPEC |
687118188722 | SPEC |
686120188822 | SPEC |
686120188622 | SPEC |
687120188722 | SPEC |
686122188822 | SPEC |
686122188622 | SPEC |
687122188722 | SPEC |
686124188822 | SPEC |
686124188622 | SPEC |
687124188722 | SPEC |
686126188822 | SPEC |
686126188622 | SPEC |
686128188822 | SPEC |
686128188622 | SPEC |
686130188822 | SPEC |
686130188622 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: