Characteristics
- Rated Current: 16A
- Working Voltage: 380V
- Operating temperature: -40°C up to +120°C
- UL approval: E323964
- Insulator Flammability Rating: UL94 V-0
Glow-Wire Compliancy
- Conform to IEC 60335-1
- Tested at 750 °C and 850 °C
- Perform by third party laboratory
- Suitable for non-attended appliances and many other applications
Applications
- White goods
- Unattended appliance
Products
All
Horizontal
Vertical
Order Code | Datasheet | Downloads | Status | Polarity | Pitch (mm) | Coding | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Insulator Material | Insulator Color | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 637101110102 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101110202 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 5 | 0B | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120102 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120202 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 5 | 0B | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101110103 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101110203 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5 | 0B | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101110503 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5 | 0F | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101110703 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5 | 0K | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120103 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120203 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5 | 0B | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120503 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5 | 0F | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120703 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5 | 0K | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101110104 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101110204 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 5 | 0B | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120104 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120204 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 5 | 0B | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101110105 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101110205 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 5 | 0B | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120105 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120205 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 5 | 0B | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101110106 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120106 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101110107 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101110207 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 5 | 0B | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101110307 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 5 | 0C | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120107 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120207 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 5 | 0B | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120307 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 5 | 0C | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101110108 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120108 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101110109 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120109 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101110110 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120110 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray |
Order Code | Datasheet | |
---|---|---|
![]() | 637101110102 | SPEC |
![]() | 637101110202 | SPEC |
![]() | 637101120102 | SPEC |
![]() | 637101120202 | SPEC |
![]() | 637101110103 | SPEC |
![]() | 637101110203 | SPEC |
![]() | 637101110503 | SPEC |
![]() | 637101110703 | SPEC |
![]() | 637101120103 | SPEC |
![]() | 637101120203 | SPEC |
![]() | 637101120503 | SPEC |
![]() | 637101120703 | SPEC |
![]() | 637101110104 | SPEC |
![]() | 637101110204 | SPEC |
![]() | 637101120104 | SPEC |
![]() | 637101120204 | SPEC |
![]() | 637101110105 | SPEC |
![]() | 637101110205 | SPEC |
![]() | 637101120105 | SPEC |
![]() | 637101120205 | SPEC |
![]() | 637101110106 | SPEC |
![]() | 637101120106 | SPEC |
![]() | 637101110107 | SPEC |
![]() | 637101110207 | SPEC |
![]() | 637101110307 | SPEC |
![]() | 637101120107 | SPEC |
![]() | 637101120207 | SPEC |
![]() | 637101120307 | SPEC |
![]() | 637101110108 | SPEC |
![]() | 637101120108 | SPEC |
![]() | 637101110109 | SPEC |
![]() | 637101120109 | SPEC |
![]() | 637101110110 | SPEC |
![]() | 637101120110 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Polarity | Pitch (mm) | Coding | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Insulator Material | Insulator Color | Packaging | Samples |
---|
RAST 5 Coding
Overview about coding options

Info RAST Coding Options

Info RAST Coding Options

Rast Coding 2 Poles

Rast Coding 2 Poles

Rast Coding 3 Poles

Rast Coding 3 Poles

Rast Coding 4 Poles

Rast Coding 4 Poles

Rast Coding 5 Poles

Rast Coding 5 Poles

Rast Coding 6 Poles

Rast Coding 6 Poles

Rast Coding 7 Poles

Rast Coding 7 Poles

Rast Coding 8 Poles

Rast Coding 8 Poles

Rast Coding 9 Poles

Rast Coding 9 Poles

Rast Coding 10 Poles

Rast Coding 10 Poles

Rast Coding 11 Poles

Rast Coding 11 Poles

Rast Coding 12 Poles