Characteristics
- Rated Current: 5 A
- Working Voltage: 250 V
- Operating Temperature:-40 °C up to +105 °C
- Durability: 25 Mating cycles
- Pitch: 3 mm
Applications
- Industrial
- Home Appliances
- Telecommunication
Products
All
THT PCB Angled
THT PCB Vertical
SMT PCB Angled
SMT PCB Vertical
Order Code | Datasheet | Downloads | Status | Polarity | Gender | Option | Type | Rows | Mount | Pin Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66200221022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66200221122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662002230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662002231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662002231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662002235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662002236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662102230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662102231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662102236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662302231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
662302235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
66200221124 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | – | Vertical | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
66200221024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
662002231724 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | – | |
662002231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | – | |
662102231724 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
662302231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
66200421022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66200421122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662004230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662004231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662004231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662004235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662004236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662104230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662104231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662104236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662304231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
662304235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
66200421124 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | – | Vertical | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
66200421024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
662004231724 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | – | |
662004231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | – | |
662104231724 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
662304231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
66200621022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 612690 662001 | |
66200621122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 612690 662001 | |
662006230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662006231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662006231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662006235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 612690 662001 | |
662006236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 612690 662001 | |
662106230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662106231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662106236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662306231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
662306235922 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
66200621124 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | – | Vertical | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
66200621024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
662006231724 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | – | |
662006231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | 612690 | |
662106231724 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
662306231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
66200821022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66200821122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662008230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662008231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662008231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662008235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662008236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662108230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662108231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662108236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662308231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
662308235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
66200821024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
66200821124 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | – | Vertical | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
662008231724 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | – | |
662008231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | – | |
662108231724 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
662308231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
66201021022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66201021122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662010230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662010231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662010231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662010235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662010236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662110230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662110231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662110236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662310231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
662310235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
66201021124 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | – | Vertical | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
66201021024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
662010231724 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | – | |
662010231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tray | – | |
662110231724 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
662310231824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
66201221022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66201221122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662012230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662012231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662012231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662012235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662012236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662112230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662112231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662112236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662312231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
662312235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
66201421022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66201421122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662014230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662014231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662014231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662014235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662014236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662114230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662114231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662114236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662314231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
662314235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
66201621022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66201621122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662016230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662016231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662016231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662016235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662016236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662116230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662116231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662116236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662316231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
662316235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
66201821022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66201821122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662018230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662018231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662018231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662018235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662018236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662118231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662318231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
66202021022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66202021122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662020230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662020231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662020231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662020235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662020236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662120231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662320231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
66202221022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66202221122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662022230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662022231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662022231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662022235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662022236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662122231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662322231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – | |
66202421022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
66202421122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | – | Vertical | Dual | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662024230822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | with THT Retention Clips | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662024231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662024231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tray | 662001 | |
662024235922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | with THT Retention Clips | Vertical | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662024236022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | SMT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
662124231722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | with SMT Solder Tabs | Right Angled | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel | – | |
662324231822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | with SMT Solder Tabs | Vertical | Dual | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | – |
Order Code | Datasheet |
---|---|
66200221022 | SPEC |
66200221122 | SPEC |
662002230822 | SPEC |
662002231722 | SPEC |
662002231822 | SPEC |
662002235922 | SPEC |
662002236022 | SPEC |
662102230822 | SPEC |
662102231722 | SPEC |
662102236022 | SPEC |
662302231822 | SPEC |
662302235922 | SPEC |
66200221124 | SPEC |
66200221024 | SPEC |
662002231724 | SPEC |
662002231824 | SPEC |
662102231724 | SPEC |
662302231824 | SPEC |
66200421022 | SPEC |
66200421122 | SPEC |
662004230822 | SPEC |
662004231722 | SPEC |
662004231822 | SPEC |
662004235922 | SPEC |
662004236022 | SPEC |
662104230822 | SPEC |
662104231722 | SPEC |
662104236022 | SPEC |
662304231822 | SPEC |
662304235922 | SPEC |
66200421124 | SPEC |
66200421024 | SPEC |
662004231724 | SPEC |
662004231824 | SPEC |
662104231724 | SPEC |
662304231824 | SPEC |
66200621022 | SPEC |
66200621122 | SPEC |
662006230822 | SPEC |
662006231722 | SPEC |
662006231822 | SPEC |
662006235922 | SPEC |
662006236022 | SPEC |
662106230822 | SPEC |
662106231722 | SPEC |
662106236022 | SPEC |
662306231822 | SPEC |
662306235922 | SPEC |
66200621124 | SPEC |
66200621024 | SPEC |
662006231724 | SPEC |
662006231824 | SPEC |
662106231724 | SPEC |
662306231824 | SPEC |
66200821022 | SPEC |
66200821122 | SPEC |
662008230822 | SPEC |
662008231722 | SPEC |
662008231822 | SPEC |
662008235922 | SPEC |
662008236022 | SPEC |
662108230822 | SPEC |
662108231722 | SPEC |
662108236022 | SPEC |
662308231822 | SPEC |
662308235922 | SPEC |
66200821024 | SPEC |
66200821124 | SPEC |
662008231724 | SPEC |
662008231824 | SPEC |
662108231724 | SPEC |
662308231824 | SPEC |
66201021022 | SPEC |
66201021122 | SPEC |
662010230822 | SPEC |
662010231722 | SPEC |
662010231822 | SPEC |
662010235922 | SPEC |
662010236022 | SPEC |
662110230822 | SPEC |
662110231722 | SPEC |
662110236022 | SPEC |
662310231822 | SPEC |
662310235922 | SPEC |
66201021124 | SPEC |
66201021024 | SPEC |
662010231724 | SPEC |
662010231824 | SPEC |
662110231724 | SPEC |
662310231824 | SPEC |
66201221022 | SPEC |
66201221122 | SPEC |
662012230822 | SPEC |
662012231722 | SPEC |
662012231822 | SPEC |
662012235922 | SPEC |
662012236022 | SPEC |
662112230822 | SPEC |
662112231722 | SPEC |
662112236022 | SPEC |
662312231822 | SPEC |
662312235922 | SPEC |
66201421022 | SPEC |
66201421122 | SPEC |
662014230822 | SPEC |
662014231722 | SPEC |
662014231822 | SPEC |
662014235922 | SPEC |
662014236022 | SPEC |
662114230822 | SPEC |
662114231722 | SPEC |
662114236022 | SPEC |
662314231822 | SPEC |
662314235922 | SPEC |
66201621022 | SPEC |
66201621122 | SPEC |
662016230822 | SPEC |
662016231722 | SPEC |
662016231822 | SPEC |
662016235922 | SPEC |
662016236022 | SPEC |
662116230822 | SPEC |
662116231722 | SPEC |
662116236022 | SPEC |
662316231822 | SPEC |
662316235922 | SPEC |
66201821022 | SPEC |
66201821122 | SPEC |
662018230822 | SPEC |
662018231722 | SPEC |
662018231822 | SPEC |
662018235922 | SPEC |
662018236022 | SPEC |
662118231722 | SPEC |
662318231822 | SPEC |
66202021022 | SPEC |
66202021122 | SPEC |
662020230822 | SPEC |
662020231722 | SPEC |
662020231822 | SPEC |
662020235922 | SPEC |
662020236022 | SPEC |
662120231722 | SPEC |
662320231822 | SPEC |
66202221022 | SPEC |
66202221122 | SPEC |
662022230822 | SPEC |
662022231722 | SPEC |
662022231822 | SPEC |
662022235922 | SPEC |
662022236022 | SPEC |
662122231722 | SPEC |
662322231822 | SPEC |
66202421022 | SPEC |
66202421122 | SPEC |
662024230822 | SPEC |
662024231722 | SPEC |
662024231822 | SPEC |
662024235922 | SPEC |
662024236022 | SPEC |
662124231722 | SPEC |
662324231822 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Polarity | Gender | Option | Type | Rows | Mount | Pin Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: