Characteristics
- Rated Current: 5 A
- Working Voltage: 250 V
- Operating Temperature: -40 °C up to +105 °C
- Durability: 25 Mating cycles
- Pitch: 3 mm
Applications
- Industrial
- Home Appliances
- Telecommunication
Products
All
Plug Housing
Receptacle Housing
Order Code | Datasheet | Downloads | Status | Polarity | Gender | Option | Type | Rows | PCB/Cable/Panel | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
662002013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
66200211822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
662003013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
66200311822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
662004013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
66200411822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
662005013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
66200511822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
662006013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
66200611822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
662007013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
66200711822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
662008013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
66200811822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
662009013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
66200911822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
662010013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
66201011822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
662011013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
66201111822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
662012013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
66201211822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 |
Order Code | Datasheet |
---|---|
662002013322 | SPEC |
66200211822 | SPEC |
662003013322 | SPEC |
66200311822 | SPEC |
662004013322 | SPEC |
66200411822 | SPEC |
662005013322 | SPEC |
66200511822 | SPEC |
662006013322 | SPEC |
66200611822 | SPEC |
662007013322 | SPEC |
66200711822 | SPEC |
662008013322 | SPEC |
66200811822 | SPEC |
662009013322 | SPEC |
66200911822 | SPEC |
662010013322 | SPEC |
66201011822 | SPEC |
662011013322 | SPEC |
66201111822 | SPEC |
662012013322 | SPEC |
66201211822 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Polarity | Gender | Option | Type | Rows | PCB/Cable/Panel | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: