Size | Dimensions | Mount | |
---|---|---|---|
THT Horizontal | THT | ||
THT Vertical | THT | ||
SMT Horizontal | SMT | ||
SMT Vertical | SMT |
Characteristics
Properties:
- Rated Current: 1 A
- Working Voltage: 125 V
- Operating temperature: -40 °C up to +85 °C
- UL 94-V0
- Pitch: 1.25 mm
Features:
- Fine pitch
- SMT soldering/ THT soldering
Applications
- Microelectronic
- Portable devices
- Industry 4.0
Products
All
THT Horizontal
THT Vertical
SMT Horizontal
SMT Vertical
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
653002114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 4.25 | Bag | 645001 | |
653002117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 4.25 | Tube | 645001 | |
653102124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 7.25 | Tape and Reel | 645001 | |
653102131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 7.25 | Tape and Reel | 645001 | |
653003114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 5.5 | Bag | 645001 | |
653003117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 5.5 | Tube | 645001 | |
653103124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 8.5 | Tape and Reel | 645001 | |
653103131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 8.5 | Tape and Reel | 645001 | |
653004114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 6.75 | Tube | 645001 | |
653004117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 6.75 | Tube | 645001 | |
653104131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 9.75 | Tape and Reel | 645001 | |
653104124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 9.75 | Tape and Reel | 645001 | |
653005114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 8 | Tube | 645001 | |
653005117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 8 | Tube | 645001 | |
653105124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 11 | Tape and Reel | 645001 | |
653105131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 11 | Tape and Reel | 645001 | |
653006114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 9.25 | Tube | 645001 | |
653006117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 9.25 | Tube | 645001 | |
653106124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 12.25 | Tape and Reel | 645001 | |
653106131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 12.25 | Tape and Reel | 645001 | |
653007114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 10.5 | Tube | 645001 | |
653007117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 10.5 | Tube | 645001 | |
653107124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 13.5 | Tape and Reel | 645001 | |
653107131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 13.5 | Tape and Reel | 645001 | |
653008114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 11.75 | Tube | 645001 | |
653008117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 11.75 | Tube | 645001 | |
653108124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 14.75 | Tape and Reel | 645001 | |
653108131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 14.75 | Tape and Reel | 645001 | |
653009114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 13 | Tube | 645001 | |
653009117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 13 | Tube | 645001 | |
653109124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 16 | Tape and Reel | 645001 | |
653109131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 16 | Tape and Reel | 645001 | |
653010114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 14.25 | Tube | 612690 645001 | |
653010117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.25 | Male | Horizontal | THT | 1 | 125 | PCB | 20 | max. | 14.25 | Tube | 612690 645001 | |
653110124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 17.25 | Tape and Reel | 612690 645001 | |
653110131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 17.25 | Tape and Reel | 612690 645001 | |
653111124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 18.5 | Tape and Reel | 645001 | |
653111131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 18.5 | Tape and Reel | 645001 | |
653112124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 19.75 | Tape and Reel | 645001 | |
653112131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 19.75 | Tape and Reel | 645001 | |
653113124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 21 | Tape and Reel | 645001 | |
653113131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 1.25 | Male | Horizontal | SMT | 1 | 125 | PCB | 20 | max. | 21 | Tape and Reel | 645001 | |
653114124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 22.25 | Tape and Reel | 645001 | |
653114131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 22.25 | Tape and Reel | 645001 | |
653115124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1.25 | Male | Vertical | SMT | 1 | 125 | PCB | 20 | max. | 23.5 | Tape and Reel | 645001 | |
653115131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1.25 | Male | Horizontal | SMT | – | 125 | PCB | 20 | max. | 23.5 | Tape and Reel | 645001 |
Order Code | Datasheet |
---|---|
653002114822 | SPEC |
653002117322 | SPEC |
653102124022 | SPEC |
653102131822 | SPEC |
653003114822 | SPEC |
653003117322 | SPEC |
653103124022 | SPEC |
653103131822 | SPEC |
653004114822 | SPEC |
653004117322 | SPEC |
653104131822 | SPEC |
653104124022 | SPEC |
653005114822 | SPEC |
653005117322 | SPEC |
653105124022 | SPEC |
653105131822 | SPEC |
653006114822 | SPEC |
653006117322 | SPEC |
653106124022 | SPEC |
653106131822 | SPEC |
653007114822 | SPEC |
653007117322 | SPEC |
653107124022 | SPEC |
653107131822 | SPEC |
653008114822 | SPEC |
653008117322 | SPEC |
653108124022 | SPEC |
653108131822 | SPEC |
653009114822 | SPEC |
653009117322 | SPEC |
653109124022 | SPEC |
653109131822 | SPEC |
653010114822 | SPEC |
653010117322 | SPEC |
653110124022 | SPEC |
653110131822 | SPEC |
653111124022 | SPEC |
653111131822 | SPEC |
653112124022 | SPEC |
653112131822 | SPEC |
653113124022 | SPEC |
653113131822 | SPEC |
653114124022 | SPEC |
653114131822 | SPEC |
653115124022 | SPEC |
653115131822 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: