Size | Dimensions | Mount | |
---|---|---|---|
THT Vertical | THT | ||
SMT Horizontal | SMT | ||
SMT Vertical | SMT |
Characteristics
Properties:
- Rated Current: 1 A
- Working Voltage: 50 V
- Operating temperature: -25 °C to +85 °C
- UL 94-V0
- Pitch: 1.50 mm
Features:
- Fine pitch
- SMT soldering/ THT soldering
Applications
- Microelectronic
- Portable devices
- Industry 4.0
Products
All
THT Vertical
SMT Horizontal
SMT Vertical
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64800211622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 4.5 | Bag | 645001 | |
648102131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 6 | Tape and Reel | 645001 | |
679302124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 6 | Tape and Reel with Cap | 645001 | |
64800311622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 6 | Bag | 645001 | |
648103131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 7.5 | Tape and Reel | 645001 | |
679303124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 7.5 | Tape and Reel with Cap | 645001 | |
64800411622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 7.5 | Bag | 645001 | |
648104131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 9 | Tape and Reel | 645001 | |
679304124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 9 | Tape and Reel with Cap | 645001 | |
64800511622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 9 | Bag | 645001 | |
648105131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 10.5 | Tape and Reel | 645001 | |
679305124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 10.5 | Tape and Reel with Cap | 645001 | |
64800611622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 10.5 | Bag | 645001 | |
648106131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 12 | Tape and Reel | 645001 | |
679306124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 12 | Tape and Reel with Cap | 645001 | |
64800711622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 12 | Bag | 645001 | |
648107131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 13.5 | Tape and Reel | 645001 | |
679307124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 13.5 | Tape and Reel with Cap | 645001 | |
64800811622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 13.5 | Bag | 645001 | |
648108131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 15 | Tape and Reel | 645001 | |
679308124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 15 | Tape and Reel with Cap | 645001 | |
64800911622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 15 | Bag | 645001 | |
648109131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 16.5 | Tape and Reel | 645001 | |
679309124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 16.5 | Tape and Reel with Cap | 645001 | |
64801011622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 16.5 | Bag | 612690 645001 | |
648110131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 18 | Tape and Reel | 612690 645001 | |
679310124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 18 | Tape and Reel with Cap | 612690 645001 |
Order Code | Datasheet |
---|---|
64800211622 | SPEC |
648102131822 | SPEC |
679302124022 | SPEC |
64800311622 | SPEC |
648103131822 | SPEC |
679303124022 | SPEC |
64800411622 | SPEC |
648104131822 | SPEC |
679304124022 | SPEC |
64800511622 | SPEC |
648105131822 | SPEC |
679305124022 | SPEC |
64800611622 | SPEC |
648106131822 | SPEC |
679306124022 | SPEC |
64800711622 | SPEC |
648107131822 | SPEC |
679307124022 | SPEC |
64800811622 | SPEC |
648108131822 | SPEC |
679308124022 | SPEC |
64800911622 | SPEC |
648109131822 | SPEC |
679309124022 | SPEC |
64801011622 | SPEC |
648110131822 | SPEC |
679310124022 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: