Size | Dimensions | Mount | |
---|---|---|---|
THT Horizontal | THT | ||
THT Vertical | THT | ||
SMT Horizontal | SMT | ||
SMT Vertical | SMT |
Characteristics
Properties:
- Rated Current: 2 A
- Working Voltage: 100 V/ 125 V
- Operating temperature: -40 °C up to +85 °C/ -25 °C up to +85 °C
- UL 94-V0
- Pitch: 2.00 mm
Features:
- Fine pitch
- SMT soldering/ THT soldering
Applications
- Microelectronic
- Portable devices
- Industry 4.0
Products
All
THT Horizontal
THT Vertical
SMT Horizontal
SMT Vertical
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62000211722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2 | Male | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 6 | Bag | 645001 | |
620102131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2 | Male | Horizontal | SMT | – | 100 | PCB | 20 | max. | 8 | Tape and Reel | 645001 | |
620302124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2 | Male | Vertical | SMT | 2 | 100 | PCB | 20 | max. | 8 | Tape and Reel with Cap | 645001 | |
62000211622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2 | Male | Vertical | THT | – | 125 | PCB | 20 | max. | 6 | Bag | 645001 | |
62000311622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2 | Male | Vertical | THT | – | 125 | PCB | 20 | max. | 8 | Bag | 645001 | |
62000311722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2 | Male | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 8 | Bag | 645001 | |
620103131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2 | Male | Horizontal | SMT | – | 100 | PCB | 20 | max. | 10 | Tape and Reel | 645001 | |
620303124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2 | Male | Vertical | SMT | 2 | 100 | PCB | 20 | max. | 10 | Tape and Reel with Cap | 645001 | |
62000411622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2 | Male | Vertical | THT | – | 125 | PCB | 20 | max. | 10 | Bag | 645001 | |
62000411722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2 | Male | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 10 | Bag | 645001 | |
620104131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2 | Male | Horizontal | SMT | – | 100 | PCB | 20 | max. | 12 | Tape and Reel | 645001 | |
620304124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2 | Male | Vertical | SMT | 2 | 100 | PCB | 20 | max. | 12 | Tape and Reel with Cap | 645001 | |
62000511622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2 | Male | Vertical | THT | – | 125 | PCB | 20 | max. | 12 | Bag | 645001 | |
62000511722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2 | Male | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 12 | Bag | 645001 | |
620105131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2 | Male | Horizontal | SMT | – | 100 | PCB | 20 | max. | 14 | Tape and Reel | 645001 | |
620305124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2 | Male | Vertical | SMT | 2 | 100 | PCB | 20 | max. | 14 | Tape and Reel with Cap | 645001 | |
62000611622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2 | Male | Vertical | THT | 2 | 125 | PCB | 20 | max. | 14 | Bag | 645001 | |
62000611722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2 | Male | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 14 | Bag | 645001 | |
620106131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2 | Male | Horizontal | SMT | – | 100 | PCB | 20 | max. | 16 | Tape and Reel | 645001 | |
620306124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2 | Male | Vertical | SMT | 2 | 100 | PCB | 20 | max. | 16 | Tape and Reel with Cap | 645001 | |
62000711622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 2 | Male | Vertical | THT | – | 125 | PCB | 20 | max. | 16 | Bag | 645001 | |
62000711722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 2 | Male | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 16 | Bag | 645001 | |
620107131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 2 | Male | Horizontal | SMT | – | 100 | PCB | 20 | max. | 18 | Tape and Reel | 645001 | |
620307124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 2 | Male | Vertical | SMT | 2 | 100 | PCB | 20 | max. | 18 | Tape and Reel with Cap | 645001 | |
62000811622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2 | Male | Vertical | THT | – | 125 | PCB | 20 | max. | 18 | Bag | 645001 | |
62000811722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2 | Male | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 18 | Bag | 645001 | |
620108131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2 | Male | Horizontal | SMT | – | 100 | PCB | 20 | max. | 20 | Tape and Reel | 645001 | |
620308124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2 | Male | Vertical | SMT | 2 | 100 | PCB | 20 | max. | 20 | Tape and Reel with Cap | 645001 | |
62000911622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 2 | Male | Vertical | THT | – | 125 | PCB | 20 | max. | 20 | Bag | 645001 | |
62000911722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 2 | Male | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 20 | Bag | 645001 | |
620109131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 2 | Male | Horizontal | SMT | – | 100 | PCB | 20 | max. | 22 | Tape and Reel | 645001 | |
620309124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 2 | Male | Vertical | SMT | 2 | 100 | PCB | 20 | max. | 22 | Tape and Reel with Cap | 645001 | |
62001011622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | Male | Vertical | THT | – | 125 | PCB | 20 | max. | 22 | Bag | 612690 645001 | |
62001011722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | Male | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 22 | Bag | 612690 645001 | |
620110131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | Male | Horizontal | SMT | – | 100 | PCB | 20 | max. | 24 | Tape and Reel | 612690 645001 | |
620310124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | Male | Vertical | SMT | 2 | 100 | PCB | 20 | max. | 24 | Tape and Reel with Cap | 612690 645001 |
Order Code | Datasheet |
---|---|
62000211722 | SPEC |
620102131822 | SPEC |
620302124022 | SPEC |
62000211622 | SPEC |
62000311622 | SPEC |
62000311722 | SPEC |
620103131822 | SPEC |
620303124022 | SPEC |
62000411622 | SPEC |
62000411722 | SPEC |
620104131822 | SPEC |
620304124022 | SPEC |
62000511622 | SPEC |
62000511722 | SPEC |
620105131822 | SPEC |
620305124022 | SPEC |
62000611622 | SPEC |
62000611722 | SPEC |
620106131822 | SPEC |
620306124022 | SPEC |
62000711622 | SPEC |
62000711722 | SPEC |
620107131822 | SPEC |
620307124022 | SPEC |
62000811622 | SPEC |
62000811722 | SPEC |
620108131822 | SPEC |
620308124022 | SPEC |
62000911622 | SPEC |
62000911722 | SPEC |
620109131822 | SPEC |
620309124022 | SPEC |
62001011622 | SPEC |
62001011722 | SPEC |
620110131822 | SPEC |
620310124022 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: