Size | Dimensions | Mount | |
---|---|---|---|
Vertical | THT |
Characteristics
Properties:
- Rated Current: 3 A
- Working Voltage: 250 V
- Operating temperature:-40 °C up to +105 °C
- UL 94-V0
- Pitch: 2.50 mm
Features:
- Fine pitch
- THT soldering
Applications
- Microelectronic
- Portable devices
- Industry 4.0
Products
Vertical
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64600211622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.5 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 7.5 | Bag | 645001 | |
64600311622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2.5 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 10 | Bag | 645001 | |
64600411622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.5 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 12.5 | Bag | 645001 | |
64600511622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2.5 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 15 | Bag | 645001 | |
64600711622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 2.5 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 20 | Bag | 645001 | |
64601011622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.5 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 27.5 | Bag | 612690 645001 |
Order Code | Datasheet |
---|---|
64600211622 | SPEC |
64600311622 | SPEC |
64600411622 | SPEC |
64600511622 | SPEC |
64600711622 | SPEC |
64601011622 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: