Size | Dimensions | Mount | |
---|---|---|---|
Angled | THT | ||
Vertical | THT |
Characteristics
Properties:
- Rated Current: 3 A
- Working Voltage: 50 V
- Operating temperature: -40 °C up to +125 °C
- UL 94-V0
- Pitch: 2.54 mm
Features:
- Fine pitch
- THT soldering
Applications
- Microelectronic
- Portable devices
- Industry 4.0
Products
All
Angled
Vertical
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66100211622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.54 | Male | Vertical | THT | 3 | 50 | PCB | 20 | max. | 4.78 | Box | – | |
66100211722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.54 | Male | Right Angled | THT | 3 | 50 | PCB | 20 | max. | 4.78 | Box | – | |
66100311622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2.54 | Male | Vertical | THT | 3 | 50 | PCB | 20 | max. | 7.32 | Box | – | |
66100311722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2.54 | Male | Right Angled | THT | 3 | 50 | PCB | 20 | max. | 7.32 | Box | – | |
66100411622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Male | Vertical | THT | 3 | 50 | PCB | 20 | max. | 9.86 | Box | – | |
66100411722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Male | Right Angled | THT | 3 | 50 | PCB | 20 | max. | 9.86 | Box | – | |
66100511622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2.54 | Male | Vertical | THT | 3 | 50 | PCB | 20 | max. | 12.4 | Box | – | |
66100511722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2.54 | Male | Right Angled | THT | 3 | 50 | PCB | 20 | max. | 12.4 | Box | – | |
66100811622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Male | Vertical | THT | 3 | 50 | PCB | 20 | max. | 20.02 | Box | 612690 | |
66100811722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Male | Right Angled | THT | 3 | 50 | PCB | 20 | max. | 20.02 | Box | 612690 | |
66101011622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Male | Vertical | THT | 3 | 50 | PCB | 20 | max. | 25.1 | Box | – | |
66101011722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Male | Right Angled | THT | 3 | 50 | PCB | 20 | max. | 25.1 | Box | – | |
66100611622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 2.54 | Male | – | – | 3 | – | – | 20 | max. | – | Box | – | |
66100611722 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 2.54 | Male | – | – | 3 | – | – | 20 | max. | – | Box | – |
Order Code | Datasheet |
---|---|
66100211622 | SPEC |
66100211722 | SPEC |
66100311622 | SPEC |
66100311722 | SPEC |
66100411622 | SPEC |
66100411722 | SPEC |
66100511622 | SPEC |
66100511722 | SPEC |
66100811622 | SPEC |
66100811722 | SPEC |
66101011622 | SPEC |
66101011722 | SPEC |
66100611622 | SPEC |
66100611722 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: