Size | Dimensions | Mount | |
---|---|---|---|
Angled | THT | ||
Vertical | THT |
Characteristics
Properties:
- Rated Current: 3 A
- Working Voltage: 250 V
- Operating temperature: -40 °C up to +105 °C
- UL 94-V0
- Pitch: 2.54 mm
Features:
- Fine pitch
- Pitch: 2,95
Applications
- Microelectronic
- Portable devices
- Industry 4.0
Products
All
Angled
Vertical
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61900211021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.54 | Male | Right Angled Bottom Locking | THT | – | 250 | PCB | 20 | max. | 5.08 | Bag | 645001 | |
61900219521 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.54 | Male | Right Angled Top Locking | THT | – | 250 | PCB | 20 | max. | 5.08 | Bag | 645001 | |
61900211121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.54 | Male | Vertical | THT | – | 250 | PCB | 20 | max. | 5.08 | Bag | 645001 | |
61900311021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2.54 | Male | Right Angled Bottom Locking | THT | – | 250 | PCB | 20 | max. | 7.62 | Bag | 645001 | |
61900311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2.54 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 7.62 | Bag | 645001 | |
61900319521 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2.54 | Male | Right Angled Top Locking | THT | – | 250 | PCB | 20 | max. | 7.62 | Bag | 645001 | |
61900411121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Male | Vertical | THT | – | 250 | PCB | 20 | max. | 10.16 | Bag | 645001 | |
61900419521 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Male | Right Angled Top Locking | THT | – | 250 | PCB | 20 | max. | 10.16 | Bag | 645001 | |
61900411021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Male | Right Angled Bottom Locking | THT | – | 250 | PCB | 20 | max. | 10.16 | Bag | 645001 | |
61900511021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2.54 | Male | Right Angled Bottom Locking | THT | – | 250 | PCB | 20 | max. | 12.7 | Bag | 645001 | |
61900511121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2.54 | Male | Vertical | THT | – | 250 | PCB | 20 | max. | 12.7 | Bag | 645001 | |
61900519521 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2.54 | Male | Right Angled Top Locking | THT | – | 250 | PCB | 20 | max. | 12.7 | Bag | 645001 | |
61900611021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Male | Right Angled Bottom Locking | THT | – | 250 | PCB | 20 | max. | 15.24 | Bag | 645001 | |
61900611121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Male | Vertical | THT | – | 250 | PCB | 20 | max. | 15.24 | Bag | 645001 | |
61900619521 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Male | Right Angled Top Locking | THT | – | 250 | PCB | 20 | max. | 15.24 | Bag | 645001 | |
61900711121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 2.54 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 17.78 | Bag | 645001 | |
61900811021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Male | Right Angled Bottom Locking | THT | – | 250 | PCB | 20 | max. | 20.32 | Bag | 612690 645001 | |
61900819521 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Male | Right Angled Top Locking | THT | – | 250 | PCB | 20 | max. | 20.32 | Bag | 612690 645001 | |
61900811121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Male | Vertical | THT | – | 250 | PCB | 20 | max. | 20.32 | Bag | 612690 645001 | |
61901011021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Male | Right Angled Bottom Locking | THT | – | 250 | PCB | 20 | max. | 25.4 | Bag | 645001 | |
61901011121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Male | Vertical | THT | – | 250 | PCB | 20 | max. | 25.4 | Bag | 645001 | |
61901019521 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Male | Right Angled Top Locking | THT | – | 250 | PCB | 20 | max. | 25.4 | Bag | 645001 |
Order Code | Datasheet |
---|---|
61900211021 | SPEC |
61900219521 | SPEC |
61900211121 | SPEC |
61900311021 | SPEC |
61900311121 | SPEC |
61900319521 | SPEC |
61900411121 | SPEC |
61900419521 | SPEC |
61900411021 | SPEC |
61900511021 | SPEC |
61900511121 | SPEC |
61900519521 | SPEC |
61900611021 | SPEC |
61900611121 | SPEC |
61900619521 | SPEC |
61900711121 | SPEC |
61900811021 | SPEC |
61900819521 | SPEC |
61900811121 | SPEC |
61901011021 | SPEC |
61901011121 | SPEC |
61901019521 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: