Size | Dimensions | Mount | |
---|---|---|---|
Angled | THT | ||
Vertical | THT |
Characteristics
Properties:
- Rated Current: 7 A
- Working Voltage: 250 V
- Operating temperature: -40 °C up to +105 °C
- UL94 V-2
- Pitch: 3.96 mm
Features:
- Fine pitch
- THT soldering
Applications
- Microelectronic
- Portable devices
- Industry 4.0
Products
All
Angled
Vertical
Order Code | Datasheet | Downloads | Status | Gender | Type | Contact Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
645004114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Male | Vertical | Tin | 7 | 250 | 20 | Bag | 645001 | |
645005114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Male | Vertical | Tin | 7 | 250 | 20 | Bag | 645001 | |
645006114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Male | Vertical | Tin | 7 | 250 | 20 | Bag | 645001 | |
645008114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Male | Vertical | Tin | 7 | 250 | 20 | Bag | 612690 645001 | |
645010114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Male | Vertical | Tin | 7 | 250 | 20 | Bag | 645001 | |
645002117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Male | Right Angled | Tin | 7 | 250 | 20 | Bag | 645001 | |
645003117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Male | Right Angled | Tin | 7 | 250 | 20 | Bag | 645001 | |
645004117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Male | Right Angled | Tin | 7 | 250 | 20 | Bag | 645001 | |
645005117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Male | Right Angled | Tin | 7 | 250 | 20 | Bag | 645001 | |
645008117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Male | Right Angled | Tin | 7 | 250 | 20 | Bag | 612690 645001 | |
645010117322 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Male | Right Angled | Tin | 7 | 250 | 20 | Bag | 645001 | |
645002114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Male | Vertical | Tin | 7 | 250 | 20 | Bag | 645001 | |
645003114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Male | Vertical | Tin | 7 | 250 | 20 | Bag | 645001 |
Order Code | Datasheet |
---|---|
645004114822 | SPEC |
645005114822 | SPEC |
645006114822 | SPEC |
645008114822 | SPEC |
645010114822 | SPEC |
645002117322 | SPEC |
645003117322 | SPEC |
645004117322 | SPEC |
645005117322 | SPEC |
645008117322 | SPEC |
645010117322 | SPEC |
645002114822 | SPEC |
645003114822 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Gender | Type | Contact Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: