Topology | Buck Converter |
Input voltage | 15-72 V |
Switching frequency | 500-600 kHz |
Output 1 | 12 V / 20 A |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Wire Type | L (mm) | Ti | Ø OD (mm) | Ø ID (mm) | Qty. | Pins (pcs) | Pitch (mm) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443630310 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | 3.1 | 33.15 | 41 | 45 | 2.3 | 29 | Flat | 20.8 | – | – | – | 100 | 2 | – | – | 13.5 | – | – | 26 | – | ||
![]() | 9774010243R | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SMSI SMT Steel Spacer with internal Thread M2 | – | – | – | – | – | – | – | 1 | M2 | 4.35 | 2.8 | 1500 | – | – | – | – | – | – | – | Tape and Reel | |
![]() | 60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | – | – | – | – | – | – | 1000 | 2 | 2 | – | – | Jumper | – | 3 | Bag | |
![]() | 62000621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | – | – | – | 6 | – | – | – | 1000 | 6 | 2 | Dual | – | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443630310 | SPEC | |
![]() | 9774010243R | SPEC | – |
![]() | 60800213421 | SPEC | – |
![]() | 62000621121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Wire Type | L (mm) | Ti | Ø OD (mm) | Ø ID (mm) | Qty. | Pins (pcs) | Pitch (mm) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|