Topology | Buck Converter |
Input voltage | 7-45 V |
Switching frequency | 2000 kHz |
Output 1 | 5 V / 5 A |
IC revision | 1.0 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | IR (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 875075561008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLC Aluminum Polymer Capacitors | 220 µF | 25 | 2000 | 4800 | 15 | 1100 | 10 | 10 | 12.4 | 15" Tape & Reel | – | – | – | – | – | V-Chip SMT | – | – | 10.3 | – | – | ||
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | 5.08 | Bag | – | – | Straight | Pin Header | 2 | THT | – | 250 | 2.54 | Single | 3 | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | 7.62 | Bag | – | – | Straight | Pin Header | 3 | THT | – | 250 | 2.54 | Single | 3 | |
![]() | 61300511121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | 12.7 | Bag | – | – | Straight | Pin Header | 5 | THT | – | 250 | 2.54 | Single | 3 | |
![]() | 61400416021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Standard Connectors | – | – | – | – | – | – | – | – | – | Tray | USB 2.0 | Type A | Horizontal | Receptacle | 4 | THT | 1.5 | 30 | – | – | 1.5 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 875075561008 | SPEC | |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300511121 | SPEC | – |
![]() | 61400416021 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | IR (A) | Samples |
---|