OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyInput/Output ConnectorsProduct sub-familyWR-USB ConnectorsProduct seriesWR-USB Standard Connectors

WR-USB Standard Connectors

WR-USB Standard Connectors
Size Dimen­sionsMount
USB 2.0 -
USB 3.0 -
USB 3.1 THR

Characteristics

  • Widely used Type-A and Type-B connectors, available in different orientation
  • Various mount types: SMT, THT, THR
  • Pin configuration: 4 pins for USB 2.0 / 9 pins for USB 3.x
  • Durable and backward compatible with older USB versions
  • UL, TID listing for USB standards

Applications

  • Office and desktop computing systems
  • Industrial control and automation equipment
  • Consumer electronics and peripherals
  • Audio-visual and broadcast systems

Products

All
USB 2.0
USB 3.0
USB 3.1
Order Code Data­sheet Downloads StatusApplicationInterface TypeTypeGenderPins
(pcs)
MountIR
(A)
Working Voltage
(V (AC))
PackagingDesign KitFilter StickFilter Bag Samples
61400413321SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type B Vertical Receptacle 4 THT 30 Tray614001
614004135023SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type A Vertical Receptacle 4 THT 1.5 30 Tray612690
614001
614008235023SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type A Stacked Vertical Receptacle 8 THT 1.5 30 Tray612690
614001
614104150121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type A Horizontal - Short Type Receptacle 4 THT 1.5 30 Tape and Reel & Mylar614001
629104151021SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type A Horizontal Receptacle 4 SMT 1.5 30 Tape and Reel614001
62910416121SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type B Horizontal Receptacle 4 SMT 1.5 30 Tape and Reel612690
614001
692121130100SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. USB 3.0 Type A Reverse Horizontal Receptacle 9 THR 1.8 30 Tape and Reel612690
614001
692121230100SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. USB 3.0 Type A Horizontal Receptacle 9 THR 1.8 30 Tape and Reel614001
692121330100SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. USB 3.0 Type A Reverse Horizontal Receptacle 9 THR 1.8 30 Tape and Reel614001
692121430000SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 3.0 Type A Vertical Receptacle 9 THT 30 Tray614001
692141030100SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. USB 3.0 Type A Stacked Horizontal Receptacle 18 THT 1.8 30 Tray614001
632121300001SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 3.1 Type A Horizontal Receptacle 9 THR 5 20 Tray612690
614001
614004184726SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type A Up Right - Short Type Receptacle 4 THT 2 30 Tray612690
614001
614004190021SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type A Horizontal Receptacle 4 THT 3 30 Tray612690
614001
614104190121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type A Horizontal - Short Type Receptacle 4 THT 30 Tape and Reel & Mylar614001
614004185023SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type A Vertical - Short Type Receptacle 4 THT 1.5 30 Tray614001
614004134726SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type A Up Right Receptacle 4 THT 30 Tray614001
61400416021SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type A Horizontal Receptacle 4 THT 1.5 30 Tray614001
61400416121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type B Horizontal Receptacle 4 THT 30 Tray614001
61400826021SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type A Stacked Horizontal Receptacle 8 THT 1.5 30 Tray614001
629004113921SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type A Horizontal Plug 4 SMT 30 Tube612690
614001
829999STICK
829999BAG
62900416021SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type A Horizontal Receptacle 4 SMT 1.5 30 Tray614001
829999STICK
829999BAG
692112030100SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 3.0 Type A Horizontal Plug 9 SMT 30 Tray612690
614001
829993BAG
692121030100SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 3.0 Type A Horizontal Receptacle 9 THT 1.8 30 Tape and Reel612690
614001
692122030100SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 3.0 Type A Horizontal Receptacle 9 SMT 0.25 30 Tape and Reel614001
829993BAG
692221030100SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 3.0 Type B Horizontal Receptacle 9 THT 1.8 30 Tray614001
629104190121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type A Horizontal - Short Type Receptacle 4 SMT 1.5 30 Tape and Reel & Mylar612690
614001
61410416021RSPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type A Horizontal Receptacle 4 THR 1.5 30 Tape and Reel
61410416121RSPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type B Horizontal Receptacle 4 THR 1.5 30 Tape and Reel
614104135023RSPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type A Vertical Receptacle 4 THR 30 Tape and Reel
614108646521SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type A Stacked Horizontal Receptacle 8 THR 30 Tape and Reel
Order Code Data­sheet
61400413321SPEC
614004135023SPEC
614008235023SPEC
614104150121SPEC
629104151021SPEC
62910416121SPEC
692121130100SPEC
692121230100SPEC
692121330100SPEC
692121430000SPEC
692141030100SPEC
632121300001SPEC
614004184726SPEC
614004190021SPEC
614104190121SPEC
614004185023SPEC
614004134726SPEC
61400416021SPEC
61400416121SPEC
61400826021SPEC
629004113921SPEC
62900416021SPEC
692112030100SPEC
692121030100SPEC
692122030100SPEC
692221030100SPEC
629104190121SPEC
61410416021RSPEC
61410416121RSPEC
614104135023RSPEC
614108646521SPEC
Samples
Order Code Data­sheet Downloads StatusApplicationInterface TypeTypeGenderPins
(pcs)
MountIR
(A)
Working Voltage
(V (AC))
PackagingDesign KitFilter StickFilter Bag Samples

Wave Soldering Profile

Wave Soldering Profile

Wave Soldering is the process of soldering through hole components onto a PCB by passing the exposed contacts of the components placed on a board over a wave of tin molten solder. The solder wave flows under the PCB board and applies by capillarity solder to the contacts of components placed on the PCB board. It is primarily used to solder through hole connectors on printed circuit boards.

These two recommended wave soldering profiles are available for information purposes only. Please consider plastic material, circuit board features, connectors ranges and other technical properties when choosing your soldering parameters / a suitable soldering profile.

campaign-banner-wave-soldering-profile