Topology | Positive to Negative Converter |
Input voltage | 550-850 V |
Output 1 | 420 V / 25 A |
IC revision | 1 |
This reference design demonstrates the use of silicon carbide (SiC) MOSFETs to optimize the performance of a motor drive for auxiliary motors in electric vehicles, as well as Heating Ventilation and Air Conditioning (HVAC) and other similar applications. Utilizing SiC MOSFETs for these applications can increase system efficiency and increase power density compared to silicon solutions. SiC’s higher thermal conductivity and lower losses at higher switching frequencies enables smaller system size and cooling requirements, faster compressors and lower noise vibration harshness.
Peak efficiencies of 99%, full load efficiency of 98.5%Wide input DC link voltage rangeClosed-loop sensorless field oriented control
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Pitch (mm) | Rows | Gender | IR (A) | Packaging | Mount | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 64600211622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.50 mm Male Header | 2 | – | PCB | – | Vertical | – | 2.5 | – | Male | 3 | Bag | THT | 3 | 250 | 20 | max. | 7.5 | – | – | |
![]() | 691213510002 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | 5.08 | – | – | 14 | Box | THT | – | 250 | 20 | max. | 10.16 | 14 to 30 (AWG) | 2.08 to 0.0509 (mm²) | |
![]() | 61300511821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | 5 | – | – | – | Straight | – | 2.54 | Single | Socket Header | 3 | Tray | THT | – | 250 | 20 | max. | 13.2 | – | – | |
![]() | 61301021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | 10 | – | – | – | Straight | – | 2.54 | Dual | Socket Header | 3 | Tray | THT | 3 | 250 | 20 | max. | 13.2 | – | – | |
![]() | 61301221021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 12 | – | – | – | Angled | – | 2.54 | Dual | Pin Header | 3 | Bag | THT | – | 250 | 20 | – | 15.24 | – | – | |
![]() | 61301221821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | 12 | – | – | – | Straight | – | 2.54 | Dual | Socket Header | 3 | Tray | THT | 3 | 250 | 20 | max. | 15.74 | – | – | |
![]() | 61301421021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 14 | – | – | – | Angled | – | 2.54 | Dual | Pin Header | 3 | Bag | THT | – | 250 | 20 | – | 17.78 | – | – | |
![]() | 61302621021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 26 | – | – | – | Angled | – | 2.54 | Dual | Pin Header | 3 | Bag | THT | – | 250 | 20 | – | 33.02 | – | – | |
![]() | 61302621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | 26 | – | – | – | Straight | – | 2.54 | Dual | Socket Header | 3 | Tray | THT | 3 | 250 | 20 | max. | 33.52 | – | – |
Order Code | Datasheet | |
---|---|---|
![]() | 64600211622 | SPEC |
![]() | 691213510002 | SPEC |
![]() | 61300511821 | SPEC |
![]() | 61301021821 | SPEC |
![]() | 61301221021 | SPEC |
![]() | 61301221821 | SPEC |
![]() | 61301421021 | SPEC |
![]() | 61302621021 | SPEC |
![]() | 61302621821 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Pitch (mm) | Rows | Gender | IR (A) | Packaging | Mount | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Samples |
---|