OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWR-DC Power Jacks

WR-DC Power Jacks

WR-DC Power Jacks
Size Dimen­sionsMount
THT THT
SMT SMT

Characteristics

Properties

  • Rated Current: 3 to 5.5 A
  • Working Voltage: 20 to 30 V
  • Operating Temperature: -40°C up to +85°C
  • Ø Center pin : 1.0 to 2.5 mm
  • UL Approval: E323964
  • UL 94-V0

Features

  • Shunt terminal to plug In/plug Out detection
  • High Durability: 5000 Mating cycles

Applications

  • Consumer
  • Electronic devices

Products

All
THT
SMT
Order Code Data­sheet Downloads StatusCenter pin Ø (Value)
(mm)
Plug OD
(mm)
TypeIR
(A)
Working Voltage
(V (DC))
PackagingDesign Kit Samples
694102303002SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 1 3.5 Right Angled 2 30 Bag
694103107102SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 1.3 3.5 Right Angled 5 18 Tape and Reel612690
694001
694103303002SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 1.3 3.5 Right Angled 2 30 Bag
694105309102SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 1.65 4.75 Right Angled 5.5 20 Tape and Reel612690
694001
694106105102SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 5.5 Right Angled 5 24 Tape and Reel694001
694106106102SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 5.5 Right Angled 5 24 Tape and Reel612690
694001
694106301002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 5.5 Right Angled 5 30 Bag612690
694001
694106402002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 5.5 Vertical 3 30 Bag612690
694001
694108105102SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2.5 5.5 Right Angled 5 24 Tape and Reel694001
694108106102SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2.5 5.5 Right Angled 5 24 Tape and Reel694001
694108301002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2.5 5.5 Right Angled 5 30 Bag612690
694001
694108402002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2.5 5.5 Vertical 3 30 Bag694001
Order Code Data­sheet
694102303002SPEC
694103107102SPEC
694103303002SPEC
694105309102SPEC
694106105102SPEC
694106106102SPEC
694106301002SPEC
694106402002SPEC
694108105102SPEC
694108106102SPEC
694108301002SPEC
694108402002SPEC
Samples
Order Code Data­sheet Downloads StatusCenter pin Ø (Value)
(mm)
Plug OD
(mm)
TypeIR
(A)
Working Voltage
(V (DC))
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: