Size | Dimensions | Mount | |
---|---|---|---|
HDMI | SMT | ||
Micro HDMI | SMT | ||
Mini HDMI | SMT |
Applications
- Industrial Imaging
- Home Theaters / Gaming
- Consumer Electronics
Products
All
HDMI
Micro HDMI
Mini HDMI
Order Code | Datasheet | Downloads | Status | Application | Pins (pcs) | Gender | Type | Option | Mount | Operating Temperature | Working Voltage (V (AC)) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 685119135725 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | HDMI | 19 | Receptacle | Horizontal | with M3 Screw flange | SMT | -25 °C up to +85 °C | 40 | 614001 | |
![]() | 685119134923 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | HDMI | 19 | Receptacle | Horizontal | – | SMT | -25 °C up to +85 °C | 40 | 612690 614001 | |
![]() | 685119248123 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Micro HDMI | 19 | Receptacle | Horizontal | – | SMT | -25 °C up to +85 °C | 40 | 612690 614001 | |
![]() | 685119248223 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Micro HDMI | 19 | Receptacle | Horizontal | Hybrid Mount | SMT | -25 °C up to +85 °C | 40 | 614001 | |
![]() | 685119136923 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Mini HDMI | 19 | Receptacle | Horizontal | – | SMT | -25 °C up to +85 °C | 40 | 612690 614001 |
Order Code | Datasheet | |
---|---|---|
![]() | 685119135725 | SPEC |
![]() | 685119134923 | SPEC |
![]() | 685119248123 | SPEC |
![]() | 685119248223 | SPEC |
![]() | 685119136923 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Application | Pins (pcs) | Gender | Type | Option | Mount | Operating Temperature | Working Voltage (V (AC)) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: