OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyInput/Output ConnectorsProduct sub-familyWR-USB ConnectorsProduct seriesWR-USB Mini/Micro Connectors

WR-USB Mini/Micro Connectors

WR-USB Mini/Micro Connectors
Size Dimen­sionsMount
Mini USB 2.0 -
Micro USB 2.0 -
Micro USB 3.0 SMT

Characteristics

  • Mini and Micro form factors, ideal for space-constrained designs
  • Pin configuration: 5 pins for USB 2.0 / 10 pins for USB 3.x
  • Designed for high cycle durability
  • UL, TID listing for USB standards

Applications

  • Mobile and handheld devices
  • Wearables and portable accessories
  • Embedded systems and IoT modules

Products

All
Mini USB 2.0
Micro USB 2.0
Micro USB 3.0
Order Code Data­sheet Downloads StatusApplicationInterface TypeTypeGenderPins
(pcs)
MountIR
(A)
Working Voltage
(V (AC))
PackagingDesign KitFilter Bag Samples
614105150621SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. Micro USB 2.0 Type AB Vertical Receptacle 5 THT 1.8 30 Tape and Reel612690
614001
614105150721SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. Micro USB 2.0 Type B Vertical Receptacle 5 THT 1.8 30 Tape and Reel614001
629105150521SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. Micro USB 2.0 Type B Horizontal Receptacle 5 SMT 3 30 Tape and Reel612690
614001
692622420101SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. Micro USB 3.0 Type B Vertical Receptacle 10 SMT 30 Tape and Reel with Cap612690
614001
829993BAG
629105136821SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. Micro USB 2.0 Type B Horizontal Receptacle 5 SMT 1 30 Tape and Reel614001
629105150921SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. Micro USB 2.0 Type AB Horizontal Receptacle 5 SMT 30 Tape and Reel614001
692622030100SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. Micro USB 3.0 Type B Horizontal Receptacle 10 SMT 1.8 30 Tape and Reel614001
651005136421SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. Mini USB 2.0 Type B Vertical Receptacle 5 THT 1 30 Tray614001
65100516121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. Mini USB 2.0 Type B Horizontal Receptacle 5 SMT 30 Tape and Reel & Mylar614001
651305142821SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. Mini USB 2.0 Type AB Horizontal Receptacle 5 SMT 30 Tape and Reel612690
614001
Order Code Data­sheet
614105150621SPEC
614105150721SPEC
629105150521SPEC
692622420101SPEC
629105136821SPEC
629105150921SPEC
692622030100SPEC
651005136421SPEC
65100516121SPEC
651305142821SPEC
Samples
Order Code Data­sheet Downloads StatusApplicationInterface TypeTypeGenderPins
(pcs)
MountIR
(A)
Working Voltage
(V (AC))
PackagingDesign KitFilter Bag Samples

Wave Soldering Profile

Wave Soldering Profile

Wave Soldering is the process of soldering through hole components onto a PCB by passing the exposed contacts of the components placed on a board over a wave of tin molten solder. The solder wave flows under the PCB board and applies by capillarity solder to the contacts of components placed on the PCB board. It is primarily used to solder through hole connectors on printed circuit boards.

These two recommended wave soldering profiles are available for information purposes only. Please consider plastic material, circuit board features, connectors ranges and other technical properties when choosing your soldering parameters / a suitable soldering profile.

campaign-banner-wave-soldering-profile

Assortments

Articles from this product series can be found in the following assortments: