OverviewAll product unitsProduct unitAutomotiveProduct groupFerrites for Cable AssemblyProduct seriesWE-OEFA Oval EMI NiZn Supression Ferrite

WE-OEFA Oval EMI NiZn Supression Ferrite

WE-OEFA Oval EMI NiZn Supression Ferrite

Characteristics

  • Frequency range: From 1 MHz up to 100 MHz
  • Operating temperature: –55 °C up to +150 °C
  • Material: NiZn
  • AEC-Q200 qualified
  • Automotive approved

Applications

  • On-Board Charger
  • Battery management systems
  • Inverters

Products

Order Code Data­sheet Downloads StatusØ CableZ @ 25 MHz
(Ω)
Z @ 100 MHz
(Ω)
L
(mm)
W
(mm)
H
(mm)
Samples
78201449321SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 31x16 mm 33 55.5 9.75 49 32
Order Code Data­sheet
78201449321SPEC
Samples
Order Code Data­sheet Downloads StatusØ CableZ @ 25 MHz
(Ω)
Z @ 100 MHz
(Ω)
L
(mm)
W
(mm)
H
(mm)
Samples

EV EMI suppression

EMC noise cancellation for new EV & HEV applications

EV EMI suppression

EMC noise cancellation for new EV & HEV applications

The rising electrification of motor vehicles is inevitably accompanied by an increase in electromagnetic interference. The use of cable ferrites can significantly reduce these in electric and hybrid vehicles, whether interference signals on lines or electromagnetic field coupling effects. High-performance inductive materials in cable ferrites significantly improve EMC performance. Standard ferrite cable core suppression elements in axial as well in toroidal form are suitable for a wide range of applications with medium and high frequencies. For higher frequencies, these contain a magnesium component. A very wide frequency range is covered by cable ferrites with a new nanocrystalline material (NC).

Grafik

Applications matrix

We offer the complete frequency range

Applications matrix

We offer the complete frequency range

Würth Elektronik cable ferrites are designed to work in all different frequency ranges with best attenuation.

It is essential for the following automotive applications:

  • In EMI suppression against Inverter spikes
  • Attenuate EMI noise induced by the rotor of the electric motor
  • Minimize NVH (Noise vibrations harshness) in the EMC spectrum at power train
  • Special EMI suppression for the junction box interconnections
Grafik

Würth Elektronik offers four different series capable to meet all requirements for your application:

Cable ferrite for all different EMI suppression scenarios

Kabel-Ferrite für das mittlere und obere Frequenzspektrum

EMI suppression for medium-high freq. range

WE-AEFA ring core is an EMC cable ferrite suppressor in an axial as well in toroidal form, special designed for many kinds of applications. The special spectrum suppression is for medium and high frequency noise.  Also available in larger designs.

Die WE-TEFA Ringkerne sind EMV-Kabel-Ferrite mit einer Komponente von Mg. Sie eignen sich mit ihrer Impedanz für höhere Frequenzen als der Standard-Typ.

EMI suppression for higher freq. range

WE-TEFA ring core is an EMC cable ferrite suppressor with a component of Mg, the Impedance supports a higher frequency than a standard type.

Kabel-Ferrite für das untere und mittlere Frequenzspektrum

EMI suppression for medium-low freq. range

WE-TEMA ring core is an EMC cable ferrite suppressor specially designed for the medium frequency range with very high suppression.

Kabel-Ferrite fur ein breites Frequenzspektrum

EMI suppression for a wide-band spectrum

WE-AENA cable ferrites with the latest NC core (nanocrystalline) material technology to provide noise suppression across a very wide frequency range. Available in many different standard sizes.