Size | Dimensions | Mount | |
---|---|---|---|
Horizontal | THR |
Characteristics
- Shieldingless and Shielded with EMI-Spring option
- Optional LEDs in various sequences
- Vertical and Horizontal orientation
- Stacked and assembled configurations
- Tape & Reel packaging for pick-and-place assembly (Tray for larger stacks)
Properties
- PoE++ Compatible up to 100W (IEEE 802.3bt)
- UL and cULus-Certified
- UL94-V0 reflow-compatible insulator material
- Ethernet Category 3 – Category 5 under conditions
Applications
- Networks
- Internet of Things
- Smart Buildings
Products
Horizontal
Order Code | Datasheet | Downloads | Status | xPxC | Tab | EMI | LED | Mount | Application System | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 615108137421R | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Up | Yes | yellow-green | THR | CAT 3 | 615001 | |
![]() | 615108150221R | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Down | – | – | THR | CAT 3 | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | xPxC | Tab | EMI | LED | Mount | Application System | Design Kit | Samples |
---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments: