Characteristics
- Rated Current: 5 A
- Working Voltage: 250 V
- Operating Temperature:-40 °C up to +105 °C
- Durability: 25 Mating cycles
- Pitch: 3 mm
Applications
- Industrial
- Home Appliances
- Telecommunication
Products
All
Plug Housing
Receptacle Housing
Order Code | Datasheet | Downloads | Status | Polarity | Gender | Option | Type | Rows | PCB/Cable/Panel | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
662002113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Female | – | Receptacle Housing | Dual | Cable | Bag | 662001 | |
66200221822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 662001 | |
662004113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Female | – | Receptacle Housing | Dual | Cable | Bag | 662001 | |
66200421822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 662001 | |
662006113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Female | – | Receptacle Housing | Dual | Cable | Bag | 612690 662001 | |
66200621822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 612690 662001 | |
662008113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Female | – | Receptacle Housing | Dual | Cable | Bag | 662001 | |
66200821822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 662001 | |
662010113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Female | – | Receptacle Housing | Dual | Cable | Bag | 662001 | |
66201021822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 662001 | |
662012113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Female | – | Receptacle Housing | Dual | Cable | Bag | 662001 | |
66201221822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 662001 | |
662014113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Female | – | Receptacle Housing | Dual | Cable | Bag | 662001 | |
66201421822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 662001 | |
662016113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Female | – | Receptacle Housing | Dual | Cable | Bag | 662001 | |
66201621822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 662001 | |
662018113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Female | – | Receptacle Housing | Dual | Cable | Bag | 662001 | |
66201821822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 662001 | |
662020113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Female | – | Receptacle Housing | Dual | Cable | Bag | 662001 | |
66202021822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 662001 | |
662022113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Female | – | Receptacle Housing | Dual | Cable | Bag | 662001 | |
66202221822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 662001 | |
662024113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Female | – | Receptacle Housing | Dual | Cable | Bag | 662001 | |
66202421822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Male | with Panel Mounting Ears | Plug Housing | Dual | Cable/Panel | Bag | 662001 |
Order Code | Datasheet |
---|---|
662002113322 | SPEC |
66200221822 | SPEC |
662004113322 | SPEC |
66200421822 | SPEC |
662006113322 | SPEC |
66200621822 | SPEC |
662008113322 | SPEC |
66200821822 | SPEC |
662010113322 | SPEC |
66201021822 | SPEC |
662012113322 | SPEC |
66201221822 | SPEC |
662014113322 | SPEC |
66201421822 | SPEC |
662016113322 | SPEC |
66201621822 | SPEC |
662018113322 | SPEC |
66201821822 | SPEC |
662020113322 | SPEC |
66202021822 | SPEC |
662022113322 | SPEC |
66202221822 | SPEC |
662024113322 | SPEC |
66202421822 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Polarity | Gender | Option | Type | Rows | PCB/Cable/Panel | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: