Topologie | Drahtlose Energieübertragung |
Eingangsspannung | 3-55 V |
IC-Revision | 1 |
The STWBC-MC is the digital controller for the wireless battery charger (WBC) transmitters (TX) from STMicroelectronics optimized for the extended power profile (EPP) Wireless Power Consortium (WPC) multi-coil applications up to 15 W.It offers the most flexible and efficient solution for controlling the power transfer to a receiver (RX) in WBC-enabled applications such as smartphones, tablets and other battery-powered devices that use the electromagnetic induction for recharging.The TX is responsible for controlling the transmitting coil and generating the correct amount of power requested by the RX. The RX continuously provides the transmitter with the correct power level requested, by modulating the transmitter carrier through the controlled resistive or capacitive load. Generating the correct amount of power ensures the highest level of end-to-end efficiency due to reduced energy losses. It also helps maintaining a lower operational temperature.The TX can adapt to the amount of energy transferred by the coil by modulating the frequency, duty cycle or amplitude of the PWM voltage on the transmitting coil.The STWBC-MC is capable of bidirectional communication with the RX as specified by the WPC 1.2 protocol.
Artikel Nr. | Datenblatt | Simulation | Downloads | Status | Produktserie | λDom typ. (nm) | Farbe | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chiptechnologie | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Betriebstemperatur | DF (%) | RISO | Keramiktyp | L (mm) | W (mm) | Fl (mm) | Verpackung | L (µH) | IR (mA) | ISAT (A) | RDC (mΩ) | IRP,40K (A) | Version | Anwendung | Interface typ | Gender | Pins (pcs) | Montageart | IR 1 (mA) | Arbeitsspannung (V (AC)) | Raster (mm) | Reihen | G (mm) | H (mm) | Betätigungskraft (g) | Elektrische Lebensdauer (Cycles) | Actuator-Farbe | Waschbar | Dampfphasenprozess | Z @ 100 MHz (Ω) | Zmax (Ω) | Testbedingung Zmax | IR 2 (mA) | RDC max. (Ω) | Typ | L1 (µH) | L2 (µH) | IR 1 (mA) | ISAT 1 (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Compliance | Bauform | L1 (µH) | L2 (µH) | L3 (µH) | IR DC1 (A) | IR DC2 (A) | IR DC3 (A) | RDC1 max. (Ω) | RDC2 max. (mΩ) | RDC3 max. (mΩ) | fres 1 (MHz) | fres 2 (MHz) | fres 3 (MHz) | P (W) | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 155124VS73200 | SPEC | 6 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WL-SMSW SMT Mono-color Side View Waterclear | 573 | Hellgrün | 575 | 50 | 2 | AlInGaP | 120 | – | – | – | -40 °C up to +85 °C | – | – | – | 3.2 | 1.5 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1204 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 155124RS73200 | SPEC | 6 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WL-SMSW SMT Mono-color Side View Waterclear | 624 | Rot | 632 | 130 | 2 | AlInGaP | 120 | – | – | – | -40 °C up to +85 °C | – | – | – | 3.2 | 1.5 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1204 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 742792625 | SPEC | 8 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WE-CBF SMT-Ferrit | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 1.6 | 0.8 | 0.3 | – | – | 1500 | – | – | – | SMT | – | – | – | – | SMT | 2000 | – | – | – | – | 0.8 | – | – | – | – | – | 120 | 180 | 400 MHz | 2000 | 0.05 | High Current | – | – | 1500 | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 0.05 | – | – | – | – | – | – | ||
![]() | 74404054022 | SPEC | 9 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WE-LQS SMT-Speicherdrossel | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 5 | 5 | – | – | 2.2 | 3800 | 5.3 | 19 | – | – | – | – | – | – | SMT | – | – | – | – | – | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 77 | – | 5040 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 7447709680 | SPEC | 9 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WE-PD SMT-Speicherdrossel | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 12 | 12 | – | – | 68 | 3200 | – | – | 3.9 | Standard | – | – | – | 2 | SMT | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | – | 0.089 | – | – | – | – | – | – | – | – | – | 5.5 | – | 1210 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 744871004 | SPEC | 9 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WE-DD SMT-Doppeldrossel | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 12.5 | 12.5 | – | – | 4.7 | 3000 | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.5 | – | – | – | – | – | – | – | – | 3000 | 0.028 | Gekreuzt | 4.7 | 4.7 | 3000 | 8 | 0.023 | 0.023 | 0.028 | 0.028 | 20 | – | 1260 | – | – | – | – | – | – | – | – | – | 20 | – | – | – | ||
![]() | 885012108021 | SPEC | 9 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 10 µF | ±20% | 25 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Klasse II | 3.2 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012109014 | SPEC | 9 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 22 µF | ±20% | 25 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Klasse II | 3.2 | 2.5 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1210 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 434121043836 | SPEC | – | 5 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | – | – | – | – | – | – | 12 | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | Tape and Reel | – | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.3 | 360 | 50000 | Lachsrosa | Nein | nicht spezifiziert | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 629105136821 | SPEC | – | 6 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | Tape and Reel | – | 1000 | – | – | – | – | Micro USB 2.0 | Type B | Receptacle | 5 | SMT | 1000 | 30 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 632723300011 | SPEC | – | 6 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WR-USB Type C Connectors | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | Tape and Reel | – | 5000 | – | – | – | – | USB 3.1 | Type C | Buchse | 24 | THR | – | 48 | – | – | 1.9 | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | Beutel | – | 3000 | – | – | – | – | – | – | Pin Header | 3 | THT | – | 250 | 2.54 | Single | – | – | – | – | – | – | – | – | – | – | – | – | Gerade | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61300411121 | SPEC | – | 7 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 10.16 | – | – | Beutel | – | 3000 | – | – | – | – | – | – | Pin Header | 4 | THT | – | 250 | 2.54 | Single | – | – | – | – | – | – | – | – | – | – | – | – | Gerade | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 760308103147 | SPEC | 8 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WE-WPCC Wireless Power Array | – | – | – | – | – | – | – | – | – | – | -20 °C up to +105 °C | – | – | – | 100 | 55 | – | – | – | – | – | – | – | – | – | – | – | – | THT | 9000 | – | – | – | – | 5.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 18 | – | – | – | – | – | MP-A8 3-coil array | 100 x 55 x 5.2 mm | 8.5 | 7.5 | 8.5 | 9 | 10 | 9 | 0.056 | 56 | 56 | 11 | 11 | 11 | 150 |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Status | Produktserie | λDom typ. (nm) | Farbe | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chiptechnologie | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Betriebstemperatur | DF (%) | RISO | Keramiktyp | L (mm) | W (mm) | Fl (mm) | Verpackung | L (µH) | IR (mA) | ISAT (A) | RDC (mΩ) | IRP,40K (A) | Version | Anwendung | Interface typ | Gender | Pins (pcs) | Montageart | IR 1 (mA) | Arbeitsspannung (V (AC)) | Raster (mm) | Reihen | G (mm) | H (mm) | Betätigungskraft (g) | Elektrische Lebensdauer (Cycles) | Actuator-Farbe | Waschbar | Dampfphasenprozess | Z @ 100 MHz (Ω) | Zmax (Ω) | Testbedingung Zmax | IR 2 (mA) | RDC max. (Ω) | Typ | L1 (µH) | L2 (µH) | IR 1 (mA) | ISAT 1 (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Compliance | Bauform | L1 (µH) | L2 (µH) | L3 (µH) | IR DC1 (A) | IR DC2 (A) | IR DC3 (A) | RDC1 max. (Ω) | RDC2 max. (mΩ) | RDC3 max. (mΩ) | fres 1 (MHz) | fres 2 (MHz) | fres 3 (MHz) | P (W) | Muster |
---|