Topology | Other Topology |
IC revision | 131 |
The STKNX is a transceiver device for KNX TP communication. The small package and few external components enable the very compact KNX nodes design.The simple interface to the μC allows easy replacement of physical layer discrete components implementations.The STKNX device features two integrated voltage regulators for external use in the application: the selectable 3.3 V / 5 V - 20 mA linear regulator and the adjustable 1 V to 12 V - 150 mA high-efficiency DC/DC step down switching converter.The integrated KNX bus power extractor supports bus current up to 30 mA to power external devices and the STKNX transceiver's own power needs, while limiting the bus current slew rate according to KNX specifications.The STKNX assures the safe coupling to the bus and provides the bus monitoring warning for the loss of bus power.
◾Very thin fine pitch 4 x 4 mm VQFNPN24 package◾KNX certified, KNX TP1-256 supported◾Easy interface to μC◾Very small system solution◾Two integrated voltage regulators for external use in application ◾Selectable 3.3 V / 5 V - 20 mA linear regulator◾Adjustable 1 V to 12 V - 150 mA high- efficiency DC/DC step down switching converter
◾KNX bus power extractor supporting bus current up to 30 mA◾Adjustable KNX bus current slew rate dI/dt◾No crystal required◾Operating temperature range -40 °C to +85 °C
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (mA) | RDC (Ω) | L (µH) | ISAT (A) | fres (MHz) | Application | Interface Type | Gender | Pins (pcs) | Mount | IR (mA) | Working Voltage (V (AC)) | Packaging | Pitch (mm) | Rows | H (mm) | Color | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150080VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | SMT | – | – | Tape and Reel | – | – | 0.7 | – | – | – | – | – | – | – | ||
![]() | 150080YS75000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | SMT | – | – | Tape and Reel | – | – | 0.7 | – | – | – | – | – | – | – | ||
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | SMT | – | – | Tape and Reel | – | – | 0.7 | – | – | – | – | – | – | – | ||
![]() | 742792651 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | 800 | – | – | – | – | – | – | – | – | SMT | 1000 | – | – | – | – | 0.8 | – | 600 | 800 | 200 MHz | 1000 | 0.2 | High Current | ||
![]() | 782631331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBA SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | 400 | 0.25 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 0.8 | – | 330 | 690 | 280 MHz | – | – | High Speed | ||
![]() | 74404042330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | 650 | 0.46 | 33 | 0.9 | 16 | – | – | – | – | SMT | 650 | – | – | – | – | 1.8 | – | – | – | – | – | – | – | ||
![]() | 60900213621 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | Jumper | 1 | – | 3000 | 250 | Bag | 2.54 | – | – | Blue | – | – | – | – | – | – | |
![]() | 61300611821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | Socket Header | 6 | THT | – | 250 | Tray | 2.54 | Single | – | – | – | – | – | – | – | Straight | |
![]() | 61301011821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | Socket Header | 10 | THT | – | 250 | Tray | 2.54 | Single | – | – | – | – | – | – | – | Straight | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | Jumper | 1 | – | – | 250 | Bag | 2.54 | – | – | Black | – | – | – | – | – | – | |
![]() | 60900213521 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | Jumper | 1 | – | 3000 | 250 | Bag | 2.54 | – | – | Red | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | Pin Header | 2 | THT | – | 250 | Bag | 2.54 | Single | – | – | – | – | – | – | – | Straight | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | Pin Header | 3 | THT | – | 250 | Bag | 2.54 | Single | – | – | – | – | – | – | – | Straight | |
![]() | 61300421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | Pin Header | 4 | THT | – | 250 | Bag | 2.54 | Dual | – | – | – | – | – | – | – | Straight | |
![]() | 61300621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | Pin Header | 6 | THT | – | 250 | Bag | 2.54 | Dual | – | – | – | – | – | – | – | Straight | |
![]() | 61300811821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | Socket Header | 8 | THT | – | 250 | Tray | 2.54 | Single | – | – | – | – | – | – | – | Straight | |
![]() | 61302021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | Pin Header | 20 | THT | – | 250 | Bag | 2.54 | Dual | – | – | – | – | – | – | – | Straight | |
![]() | 65100516121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | 1000 | – | – | – | – | Mini USB 2.0 | Type B | Receptacle | 5 | SMT | – | 30 | Tape and Reel & Mylar | – | – | – | – | – | – | – | – | – | Horizontal |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (mA) | RDC (Ω) | L (µH) | ISAT (A) | fres (MHz) | Application | Interface Type | Gender | Pins (pcs) | Mount | IR (mA) | Working Voltage (V (AC)) | Packaging | Pitch (mm) | Rows | H (mm) | Color | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|