IC manufacturers Macnica

IC manufacturers (104)

Macnica VIPA | Demoboard VIPA Baseboard

Overview

TopologyOther Topology
IC revisionB

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
RDC
(Ω)
TypePins
(pcs)
Center pin Ø (Value)
(mm)
Plug OD
(mm)
Working Voltage
(V (DC))
PackagingGenderDurabilityInterface TypeIR
(A)
Pitch
(mm)
RowsPCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorWashableVaporphase processChannelsPolarityVCh max.
(V)
ICh Leak max.
(µA)
VBR min.
(V)
CCh typ.
(pF)
IPeak
(A)
VCh Clamp ESD typ.
(V)
VESD Contact
(kV)
ApplicationData ratePoEPortsTabImproved CMRROperating TemperatureLEDPHY Chip ModeMountShield TabsL
(µH)
Tol. LTest Condition LQmin.
(%)
Test Condition QRDC max.
(Ω)
IR
(mA)
fres
(MHz)
Samples
150060VS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 570 Bright Green 572 40 2 AlInGaP 140 Tape and Reel 1.6 0.7 -40 °C up to +85 °C SMT
782422221SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBA SMT EMI Suppression Ferrite Bead 220 330 0.3 Wide Band 1 0.5 -55 °C up to +125 °C SMT 400
82400152SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-TVS TVS Diode – High Speed Series 0.8 1.6 0.55 2+1 Unidirectional 5 1 6 2 6 10 8 USB 1.0 -2.0 Flow Thru Design -55 °C up to +125 °C SMT
82400274SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-TVS TVS Diode – High Speed Series 0.8 2 1 4+1 Unidirectional 5 1 6 1.2 6 12.5 12 Ethernet, USB 1.0 -2.0 Double Port -55 °C up to +85 °C SMT
7499110124SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-RJ45 LAN Transformer 25.4 13.55 Standard 1000BASE-T non-PoE 1x1 Up No -40 °C up to +85 °C green-yellow/green current THT No 350 min. 100 kHz / 100 mV @ 8 mA
744765068ASPEC
11 files Active i| Production is active. Expected lifetime: >10 years.WE-KI SMT Wire Wound Ceramic Inductor 1 0.5 -40 °C up to +125 °C SMT 0.0068 ±5% 250 MHz 20 250 MHz 0.083 680 4800
694106301002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-DC Power Jacks Right Angled 2 5.5 30 Bag 5 000 Mating cycles 5 50 max. -40 °C up to +85 °C THT 5000
430481035816SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WS-TASV SMT Washable Tact Switch 6x6 mm Tape and Reel 3.5 160 1000000 Black Yes not specified -40 °C up to +85 °C 50
61300311121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD Pin Header - Single Straight 3 250 Bag Pin Header 25 Mating cycles 2.54 Single 20 max. 7.62 -40 °C up to +105 °C THT 3000
61900211121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-WTB 2.54 mm Male Header Vertical 2 250 Bag Male 25 Mating cycles 2.54 PCB 20 max. 5.08 -40 °C up to +105 °C THT 3000
629105150921SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-USB Mini/Micro Connectors Horizontal 5 30 Tape and Reel Receptacle 10 000 Mating cycles Type AB 30 max. Micro USB 2.0 -40 °C up to +85 °C SMT 1800
693071010811SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-CRD SD Card Connectors Push & Push 8 100 Tape and Reel & Mylar Socket 10 000 Mating cycles 100 max. Micro SD -25 °C up to +85 °C SMT 500
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
RDC
(Ω)
TypePins
(pcs)
Center pin Ø (Value)
(mm)
Plug OD
(mm)
Working Voltage
(V (DC))
PackagingGenderDurabilityInterface TypeIR
(A)
Pitch
(mm)
RowsPCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorWashableVaporphase processChannelsPolarityVCh max.
(V)
ICh Leak max.
(µA)
VBR min.
(V)
CCh typ.
(pF)
IPeak
(A)
VCh Clamp ESD typ.
(V)
VESD Contact
(kV)
ApplicationData ratePoEPortsTabImproved CMRROperating TemperatureLEDPHY Chip ModeMountShield TabsL
(µH)
Tol. LTest Condition LQmin.
(%)
Test Condition QRDC max.
(Ω)
IR
(mA)
fres
(MHz)
Samples